Rated 5 based on 1 product reviews
Bona US

Wooden Floor Finishes

CONTACT INFO
24 Inverness Place East Suite 100
Englewood, CO 80112
Toll Free: 800-872-5515
Phone: 303-371-1411
Continuing Education Logo
EMAIL
Request for informationBona US Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon

This kit includes everything needed for easy and safe cleaning of natural oil treated hardwood floors on a professional level.



- Hide Gallery
Bona Pro Series Natural Oil Floor Kit

Specifications for Bona Pro Series Natural Oil Floor Kit
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Bona Pro Series Natural Oil Floor Kit
Catalogs for Bona Pro Series Natural Oil Floor Kit
Videos for Bona Pro Series Natural Oil Floor Kit
Bona US video of Clean Floors Better with the Bona Microfiber Mop
2021-06-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Quick Clean Wood Floors with Bona Wet Clean Pads
2021-06-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives - A Solid Foundation
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives - Nail/Glue Assist for Plank Flooring
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Adhesives Proper Trowel Position
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona Craft Oil® 2K Application Process
2020-11-03T00:00:00+00:00Z
(Bona US)request for information
Bona US video of Bona SpecWizard Video for Hardwood Floor Adhesives, Finishing and Maintenance
2021-05-25T00:00:00+00:00Z
(Bona US)request for information