Rated 5 based on 1 product reviews
Avanti Systems USA

Glass Partitions and Walls

CONTACT INFO
EMAIL
Request for informationAvanti Systems USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Double Glazed Acoustic Swing Doors fit seamlessly into the Solare™ Double GlazedElevare™ Stacking Double Glazed High Wall Movare™ Movable Double Glazed or Transverto™ MonobIock Modular for superior sound resistance and style

Tempered, laminated and low iron glazing is compatible with the door, and may be clear, patterned or have a custom graphic. The Double Glazed Acoustic Swing Door fits into straight or curved configurations. A pair of doors is also an option for wider entryways. Our handles, hinges, pivots, and closers are compatible with the Double Glazed Acoustic Swing Door. Available frame finishes include our standard polyester powder coated finish (RAL color choices), Brushed Finish and Stainless Steel Finish. Custom finishes are also available. Besides having an acoustic rating of up to 43dB, we offer the option of integrated blinds within the 1 1/8" air space between the glazing panels for privacy.

The Double Glazed Acoustic Swing Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.

  • Acoustic Performance : Up to 36 dB

  • Glazing: 3/16″ thick glass on each side (1 1/8″ air space between glass panels), custom glass configuration available upon request

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available

  • Available Hardware: Optional Integral Blinds, Free Swing & Self Closing Options, Locking Lever Handle, Standard Lever Handle, 4 1/2″ Hinges, Recessed Floor Closer, Offset Pivots



Request a Quote

- Hide Gallery
Acoustic Double Glazed Glass Swing Door

Acoustic Double Glazed Glass Swing Door  

1

Revit BIM Files for Acoustic Double Glazed Glass Swing Door

Acoustic Double Glazed Glass Swing Door  

Acoustic Double Glazed Glass Swing Door

CAD Drawings for Acoustic Double Glazed Glass Swing Door

Solare Double Glazed  

Solare Double - 40 DOUBLE GLAZED ACOUSTIC SWING DOOR
download:view:

Acoustic Double Glazed Glass Swing Door  

DOUBLE GLAZED ACOUSTIC SWING DOOR
download:view:

Solare Single Glazed  

Solare Single - 50 DOUBLE GLAZED ACOUSTIC SWING DOOR
download:view:
Specifications for Acoustic Double Glazed Glass Swing Door
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Acoustic Double Glazed Glass Swing Door
BusinessApplication
Building Construction Specifications
Catalogs for Acoustic Double Glazed Glass Swing Door
Videos for Acoustic Double Glazed Glass Swing Door
Avanti Systems USA video of Avanti Systems SpecWizard Video for Aluminum Framed Storefronts and Entrances - Glazed and Solid
2024-04-24T00:00:00+00:00Z
(Avanti Systems USA)request for information