Rated 5 based on 1 product reviews
Modernfold, Inc.

Operable and Folding Partitions

CONTACT INFO
EMAIL
Request for informationModernfold, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon

Acousti-Clear®, a new innovation in space management and room design by Modernfold, Inc., delivers the ultra-sleek contemporary aesthetics of aluminum and glass with highly desired sound separation, all courtesy of a new and innovative glass wall system.


Modern design is characterized by its clear, elegant transparency. But a basic requirement still exists-to use space effectively and efficiently in terms of acoustics and aesthetics.


Acousti-Clear® successfully unifies these two previously contradictory demands by offering the modern design elements of glass while providing the ability to customize your space demands with privacy and sound control.


Acousti-Clear® Motorized:

Acousti-Clear® Motorized partitions eliminates any and all set-up concerns with its innovative ComforTronic® motorized seal system. Once the single panel is pushed into place, motorized top and bottom seals activate to provide a constant and perfect seal every time to maximize acoustics.

  • Optional motorized venetian blinds
  • Clear Anodized or Satin Stainless Aluminum, over 200 Classic RAL Powder Coat Options
  • Custom Glass, Veneer, Wilsonart® Laminates.
  • MorphGlas™ or Venetian Blind Privacy Options
  • 51 STC & 45 STC Glass Partition.



Acousti-Clear® Automatic:

For the cost conscious, Acousti-Clear® Automatic partitions feature Modernfold's innovative seal system,which automatically sets both top and bottom seals by simply advancing each panel forward into the adjoining panel with no cranks to turn or buttons to push.

  • Single and paired panel systems
  • Maximum flexibility for challenging or complex layout issues
  • Newly designed glass expandable panel
  • Full glass wall experience while controlling the sound between spaces
  • Clear Anodized or Satin Stainless Aluminum, over 200 Classic RAL Powder Coat Options
  • Custom Glass, Veneer, Wilsonart® Laminates
  • Glass Pass Door for Unobstructed Line of-Sight
  • 51 STC & 45 STC Glass Partitions


Acousti-Clear® Demountable:

  • Unlimited flexibility
  • Acoustical control
  • 45 or 51 STC acoustical rating when constructed with glass panels and a 50 STC rating when constructed with solid panels
  • Clear Anodized or Satin Stainless Aluminum, over 200 Classic RAL PowderCoat Options
  • Custom Glass, Veneer, Wilsonart® Laminates


ComfortDrive® Automated Self-Driving Panel System

Convenience and automation are two highly desired features of movable walls. With ComfortDrive®, Compactline® glass panels can be moved to a variety of individually pre-programmed positions under fully automatic control. The control interface takes the form of a user-friendly touch pad that can be programmed to maximize your space in a variety of applications.

  • Fully automatic operation at the push of a button
  • Exceptional convenience with dynamic opening and closing speeds of up to 30ft. per minute
  • Easy operation with user friendly touch pad
  • High level of safety ensured by an integrated monitoring system that stops and reverses the panel on contact with an obstacle
  • UL® 325 safety-tested and certified
  • Panels individually programmable for custom configurations
  • Single panel weights up to 325 lbs
  • Segmented and curved track layouts also possible



- Hide Gallery
Acoustic Movable Glass Wall System

Revit BIM Files for Acoustic Movable Glass Wall System - ACOUSTI-CLEAR®

Operable Walls: Acousti-Clear: Automatic: Single Panels: Expandable Panel Offset Remote Stack

Operable Walls: Acousti-Clear: Automatic: Single Panels: Expandable Panel Parallel Stack

Operable Walls: Acousti-Clear: Automatic: Paired Panels: Expandable Remote Panel

Operable Walls: Acousti-Clear: Automatic: Paired Panels: Pivot Panel Egress

Operable Walls: Acousti-Clear: Automatic: Paired Panels: Expandable Panel

Operable Walls: Acousti-Clear: Automatic: Single Panels: Expandable Remote Panel Parallel Stack

Operable Walls: Acousti-Clear: Automatic: Single Panels: Expandable Remote Panel Side Stack

Operable Walls: Acousti-Clear: Automatic: Single Panels: Pivot Panel Egress Side Stack

Operable Walls: Acousti-Clear: Automatic: Single Panels: Expandable Panel Side Stack

Partitions: Matrix Acousti Clear Automatic Seal

Partitions: Matrix Acousti Clear Motorized Seal

Specifications for Acoustic Movable Glass Wall System - ACOUSTI-CLEAR®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Acoustic Movable Glass Wall System - ACOUSTI-CLEAR®
Videos for Acoustic Movable Glass Wall System - ACOUSTI-CLEAR®
Modernfold, Inc. video of Operable Partitions SpecWizard from Modernfold
2015-02-03T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore Setup
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore Automated Touchpad Operation
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore Automated with Presto Package
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore Automated w Markerboard
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Clear Acoustical Glass Wall System
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore Smart Track
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Clear with MorphGlas
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Clear Single Panels
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore Automated
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore Panel Storage Type III Pocket Door
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore Type III Pocket Door
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Glass Wall System Acoustical STC Ratings
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Compactline on ComfortDrive Office
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Flexible Space in Classrooms Covid
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of ComfortDrive Detail Operation
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal STC Example
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Modernfold Smart Track Suspension System
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Modernfold Product Safety UL Certification
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Modernfold Continuing Education Courses
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Compactline on ComfortDrive Conf Room
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of ComfortDrive Operation Video
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of PureView Glass Wall System
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of SureSet Seal Activation
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information