Rated 5 based on 1 product reviews
Fellowes, Inc.

Air Purification System

CONTACT INFO
EMAIL
Request for informationFellowes, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

a. 4-stage H13 True HEPA Filtration: Effectively removes at least 99.95% of particles as small as 0.1 microns, including allergens, such as pollen, dust, pet dander, and smoke in rooms 300–550 square feet

b. Antimicrobial HEPA treatment: Applied to the True HEPA filter inhibits the growth of odor and stain-causing microorganisms to extend the filter lifespan

c. Monitors occupancy and air quality: the only air purifier that works harder when you need it powered by EnviroSmart™ Technology

d. Built to Last: designed and engineered for long term use backed with 5-year warranty

e. Wall Mount: Seamlessly integrates in your space creating whole-room circulation

- Hide Gallery
AeraMax Pro AM3 Hardwired Air Purifier

AeraMax Pro AM3 Hardwired Air Purifier  

1

Specifications for AeraMax Pro AM3 Hardwired Air Purifier
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for AeraMax Pro AM3 Hardwired Air Purifier
BusinessApplication
Building Construction Specifications
Videos for AeraMax Pro AM3 Hardwired Air Purifier
Fellowes, Inc. video of There’s a simple reason why you should clean your air. | AeraMax Professional
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of See AeraMax Professional in action...in real time! | AeraMax Professional
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional Air Purifiers with EnviroSmart
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional Air Purifiers with PureView
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional AMIIIS Demonstration
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Air Purifiers | Healthier Air
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of AeraMax Professional Cleans The Air In Arenas
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes SpecWizard Video for Commercial Space Air Purification Systems
2024-04-24T00:00:00+00:00Z
(Fellowes, Inc.)request for information