Rated 5 based on 1 product reviews
Fellowes, Inc.

Air Purification System

CONTACT INFO
EMAIL
Request for informationFellowes, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

a. Ideal for Extra-large room coverage: Cleans 6,750 sq ft once an hour, 2,250 sq ft every 20 minutes

b. Dual 4-Stage H13 True HEPA Filtration: Removes at least 99.95% of particles as small as 0.1 microns, including allergens, such as pollen, dust, pet dander, and smoke

c. Stand mounted on casters: easily moves wherever greater coverage is required

d. Monitors occupancy and air quality: the air purifier that works harder when you need it powered by EnviroSmart™ Technology

e. See real time air quality data: PureView ™ Technology shows the percentage of particles captured and a live status of room air quality

f. Built to Last: Designed and engineered for long term use backed with 5-year warranty

g. 100+ years of innovation: Driven by innovation and committed to quality, Fellowes is dedicated to developing solutions to help you be at your best

- Hide Gallery
AeraMax® Pro AM4 FLEX Air Purifier

AeraMax® Pro AM4 FLEX Air Purifier  

1

Revit BIM Files for AeraMax® Pro AM4 FLEX Air Purifier

Air Purifier: Aeramax Pro AM4 FlexStand With Casters

Specifications for AeraMax® Pro AM4 FLEX Air Purifier
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for AeraMax® Pro AM4 FLEX Air Purifier
BusinessApplication
Building Construction Specifications
Videos for AeraMax® Pro AM4 FLEX Air Purifier
Fellowes, Inc. video of There’s a simple reason why you should clean your air. | AeraMax Professional
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of See AeraMax Professional in action...in real time! | AeraMax Professional
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional Air Purifiers with EnviroSmart
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional Air Purifiers with PureView
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional AMIIIS Demonstration
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Air Purifiers | Healthier Air
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of AeraMax Professional Cleans The Air In Arenas
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes SpecWizard Video for Commercial Space Air Purification Systems
2024-04-24T00:00:00+00:00Z
(Fellowes, Inc.)request for information