Rated 5 based on 1 product reviews
Fellowes, Inc.

Air Purification System

CONTACT INFO
1789 Norwood Ave.
Itasca, IL 60143
Toll Free: 800-477-7940
Phone: 630-893-1600
Continuing Education Logo
EMAIL
Request for informationFellowes, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

a. 4-Stage H13 True HEPA Filtration: Effectively removes at least 99.95% of particles as small as 0.1 micron, including allergens like pollen, dust, pet dander, and smoke in rooms 650–1,1o0 square feet

b. Plug-in Wall Mount: Seamlessly integrates in your space creating whole-room circulation, does not require hardwired electrical installation

c. Antimicrobial HEPA Treatment: Applied to the True HEPA filter to inhibit the growth of odor and stain-causing microorganisms, extending the filter lifespan

d. Monitors Occupancy and Air Quality: The only air purifier that works harder when you need it, powered by EnviroSmart™ Technology

e. Built to Last: Designed and engineered for long-term use backed by 5-year warranty

- Hide Gallery
AeraMax Pro AM4R Plug in Air Purifier

AeraMax Pro AM4R Plug in Air Purifier  

1

Specifications for AeraMax Pro AM4R Plug in Air Purifier
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for AeraMax Pro AM4R Plug in Air Purifier
23 41 00
BusinessApplication
Building Construction Specifications
Videos for AeraMax Pro AM4R Plug in Air Purifier
Fellowes, Inc. video of AeraMax Professional Cleans The Air In Arenas
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Air Purifiers | Healthier Air
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional AMIIIS Demonstration
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional Air Purifiers with EnviroSmart
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes AeraMax Professional Air Purifiers with PureView
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes SpecWizard Video for Commercial Space Air Purification Systems
2024-04-24T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of See AeraMax Professional in action...in real time! | AeraMax Professional
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of There’s a simple reason why you should clean your air. | AeraMax Professional
2023-02-28T00:00:00+00:00Z
(Fellowes, Inc.)request for information