Rated 5 based on 1 product reviews
Champion Glass, Inc.

Non-Impact Insulated and Impact Insulatinated Hurricane Resistant Aluminum Storefront Systems.

CONTACT INFO
4720 N.W. 15th Ave. Unit 4A
Fort Lauderdale, FL 33309
Phone: 954-564-3435
EMAIL
Request for informationChampion Glass, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
LinkedIn icon

Aluminum Window_Louver System (LMI) - Hotel Series 450cart-plus

Champion Glass Hotel Series 450 Aluminum Window/Louver Hurrricane Impact System is engineered to provide fast problem free installation in an easy to use, economical flush glazed framing system. The 2.25″ x 4.5″ front set system is ideal for single span non-thermal storefront applications. The 450 Series can be glazed with 9/16″ , 1″ & 1 5/16″ Impact and Insulated glass.


Request a Quote


CAD Drawings for Aluminum Window_Louver System (LMI) - Hotel Series 450
Series 450TB Window_Louver (Non Impact)
download:view:
Series 450TB Window_Louver (Impact)
download:view:
Catalogs for Aluminum Window_Louver System (LMI) - Hotel Series 450
Videos for Aluminum Window_Louver System (LMI) - Hotel Series 450
Champion Glass, Inc. video of Staybridge Suites - Winterhaven - 3 Hour Install (Feb 2023)
2026-06-09T00:00:00+00:00Z
(Champion Glass, Inc.)request for information
Champion Glass, Inc. video of Fairfield Inn - Cap Coral - 3.5 Hour Install (Sept 2020)
2026-06-09T00:00:00+00:00Z
(Champion Glass, Inc.)request for information
Champion Glass, Inc. video of Fairfield Inn - Tamarac - 4 Hour Install (April 2020)
2026-06-09T00:00:00+00:00Z
(Champion Glass, Inc.)request for information
Champion Glass, Inc. video of Installation of 146 windows in just 4 hours
2026-06-08T00:00:00+00:00Z
(Champion Glass, Inc.)request for information
Champion Glass, Inc. video of Wyndham Garden Inn - Dania Beach (20218)
2026-06-09T00:00:00+00:00Z
(Champion Glass, Inc.)request for information
Certifications for Aluminum Window_Louver System (LMI) - Hotel Series 450