Rated 5 based on 1 product reviews
AMICO Architectural Metals

Expanded Mesh, Perforated Metal, and laser-cut facades, ceilings, screens, and sunshades

CONTACT INFO
3245 Fayette Ave.
Birmingham, AL 35207
Toll Free: 833-333-3902
Phone:
Continuing Education Logo
EMAIL
Request for informationAMICO Architectural Metals Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon

Specifications:

Visual % Open: 18%

Mechanical Open%: 37%

Long Way Diamond: 4.0″

Short Way Diamond: 1.5″

Weight: 1.48″

Max Size, Portrait: 120″ SWD x 60″ LWD

Max Size, Landscape: 60″ SWD x 120″ LWD

Material Thickness: 0.125″

Strand Width: 0.62″

- Hide Gallery
APEX04 Expanded Mesh

APEX04 Expanded Mesh  

1

Specifications for APEX04 Expanded Mesh
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for APEX04 Expanded Mesh
Catalogs for APEX04 Expanded Mesh
Videos for APEX04 Expanded Mesh
AMICO Architectural Metals video of AMICO Architectural Metals Project Slide Show
2025-05-08T00:00:00+00:00Z
(AMICO Architectural Metals)request for information
AMICO Architectural Metals video of Architectural Expanded Mesh Manufacturing
2025-05-08T00:00:00+00:00Z
(AMICO Architectural Metals)request for information
AMICO Architectural Metals video of Arch Master Final
2025-05-08T00:00:00+00:00Z
(AMICO Architectural Metals)request for information