Rated 5 based on 1 product reviews
Trex Outdoor Kitchens

Stainless Steel Outdoor Cabinetry

CONTACT INFO
One Grand St.
Wallingford, CT 06492
Phone: 203-726-0094
Continuing Education Logo
EMAIL
Request for informationTrex Outdoor Kitchens Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Trex® Outdoor Kitchens™ offers Ceramic Smoker Egg Cabinets designed to accommodate egg-style smoker grills from a variety of manufacturers. They can handle in excess of 200lbs in widths of 27″ or 33″.

  • The standard Ceramic Smoker Egg Cabinet depth is 27 7/8", including the door.

  • The standard Ceramic Smoker Egg Cabinet box height is 30" plus 4 ½" adjustable legs.

  • Ceramic Smoker Egg Cabinets are specified 6" wider than the appliance width.

  • Ceramic Smoker Egg Cabinets have additional support built-in for extra support of the smoker egg grills that are 200lbs or more.

  • Ceramic Smoker Egg Cabinets come with pre-made access holes for plumbing and/or electrical with removable covers.

  • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with adjustable foot.

  • Black anodized toe kicks may be ordered separately and cut on-site.

  • Standard stainless steel pulls are included, upgrades are available for an additional cost.

  • Hinges and screws are included with every cabinet.

- Hide Gallery
Appliance: Ceramic Smoker Egg Cabinets

Revit BIM Files for Appliance: Ceramic Smoker Egg Cabinets

Appliance Cabinet: Egg Smoker

Base Cabinet: Diagonal Corner Egg Smoker Base DCBxx01 Hxx

Specifications for Appliance: Ceramic Smoker Egg Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Appliance: Ceramic Smoker Egg Cabinets
Videos for Appliance: Ceramic Smoker Egg Cabinets
Trex Outdoor Kitchens video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Trex Outdoor Kitchens)request for information
Trex Outdoor Kitchens video of I Want That: Trex Outdoor Kitchens Segment
2020-06-23T00:00:00+00:00Z
(Trex Outdoor Kitchens)request for information