Rated 5 based on 1 product reviews
ArmorCore by Waco Composites

Bullet-Resistant Panels

CONTACT INFO
EMAIL
Request for informationArmorCore by Waco Composites Contact Us / RFI
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

ArmorCore Level 1 - 1/4" thick, 2.6lbs. per sq.ft.
ArmorCore Level 2 - 5/16" thick, 3.6lbs. per sq.ft.
ArmorCore Level 3 - 7/16" thick, 4.9lbs. per sq.ft.
ArmorCore Level 4 - 1 3/8" thick, 14lbs. per sq.ft.
ArmorCore Level 5 - 1 7/16" thick, 14.9lbs. per sq. ft.
ArmorCore Level 6 - 3/8" thick, 3.9lbs. per sq.ft.
ArmorCore Level 7 - 1 1/8" thick, 11.9lbs. per sq.ft.
ArmorCore Level 8 - 1 7/16" thick, 14.9lbs. per sq.ft.

Request a Quote

- Hide Gallery
ArmorCore® Product Line

ArmorCore® Product Line  

1

Revit BIM Files for ArmorCore® Product Line

Bullet-Resistant Panels: ArmorCore: Level 2

Bullet-Resistant Panels: ArmorCore: Level 5

Bullet-Resistant Panels: ArmorCore: Level 1

Bullet-Resistant Panels: ArmorCore: Level 3

Bullet-Resistant Panels: ArmorCore: Level 4

Bullet-Resistant Panels: ArmorCore: Level 6

Bullet-Resistant Panels: ArmorCore: Level 7

Bullet-Resistant Panels: ArmorCore: Level 8

CAD Drawings for ArmorCore® Product Line
UL 752 - Protection Level 1, Typical Installation
download:view:
UL 752 - Protection Level 2, Typical Installation
download:view:
UL 752 - Protection Level 5, Typical Installation
download:view:
UL 752 - Protection Level 4, Typical Installation
download:view:
UL 752 - Protection Level 6, Typical Installation
download:view:
UL 752 - Protection Level 3, Typical Installation
download:view:
UL 752 - Protection Level 7, Typical Installation
download:view:
UL 752 - Protection Level 8, Typical Installation
download:view:
Specifications for ArmorCore® Product Line
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for ArmorCore® Product Line
Videos for ArmorCore® Product Line
ArmorCore by Waco Composites video of ArmorCoreBuildForLife
2015-07-17T00:00:00+00:00Z
(ArmorCore by Waco Composites)request for information