Rated 5 based on 1 product reviews
Fellowes, Inc.

Air Purification System

CONTACT INFO
1789 Norwood Ave.
Itasca, IL 60143
Toll Free: 800-477-7940
Phone: 630-893-1600
Continuing Education Logo
EMAIL
Request for informationFellowes, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Networked unit designed for maximum flexibility - simply plug in and go!

a. 3-stage filtration is 99.95% effective in capturing viruses, allergens, and germs as small as 0.1 microns in spaces up to 1,800 sqft

b. EnviroSmart+™ Technology continuously monitors contaminants, occupancy, and noise to proactively respond to changes

c. IAQ sensors detect contaminants (PM10, PM2.5), occupancy, temperature, pressure, humidity (RH), carbon dioxide (CO2), and TVOCs

d. Integrated Lookout display provides real-time air quality status

e. Access to the Array Viewpoint cloud-based dashboard. All units connect through building-wide, secure LTE

f. Stand-mounted design allows the unit to be moved wherever purification is needed

g. Backed with a 5-year warranty


Learn More

- Hide Gallery
Array™ Stand AS1 Air Purifier

Array™ Stand AS1 Air Purifier  

1

Specifications for Array™ Stand AS1 Air Purifier
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Array™ Stand AS1 Air Purifier
23 41 00
BusinessApplication
Building Construction Specifications
Catalogs for Array™ Stand AS1 Air Purifier
Videos for Array™ Stand AS1 Air Purifier
Fellowes, Inc. video of Fellowes Array Viewpoint Overview
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes Array™ Stand AS1 Air Purifier
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes Array™, The Most Advanced Networked Air Quality System
2024-03-07T00:00:00+00:00Z
(Fellowes, Inc.)request for information
Fellowes, Inc. video of Fellowes SpecWizard Video for Commercial Space Air Purification Systems
2024-04-24T00:00:00+00:00Z
(Fellowes, Inc.)request for information