Rated 5 based on 1 product reviews
Avanti Systems USA

Glass Partitions and Walls

CONTACT INFO
EMAIL
Request for informationAvanti Systems USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

The Cloud™ Assisted Sliding Door is one of our premium interior sliding glass door which can be integrated into the Solare™ Single GlazedSolare™ Double GlazedElite™ Free Standing as well as a solid traditional wall to add a touch of modern style to any entryway. Minimal maintenance is required for this door system which uses cutting edge technology such as our patented comfort stop and exact trigger engineering.

The door accommodates tempered, laminated and low iron glazing, and can be clear or patterned or have a custom graphic. The Cloud Assisted Sliding Door fits into a straight or curved configuration and be of ceiling, glass or soffit face mount. A pair of sliding doors is also an option for wider entries. The minimal 5/8" gap between the door and fixed panel reduces the risk of trapping fingers. Locking hardware is available.

The maximum height for the Cloud Assisted Sliding Door is 12'-0" and maximum

The Cloud Assisted Sliding Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.

  • Highlights: Patented Comfort Stop, Auto Close And Exact Trigger Technologies, Minimal Maintenance, Wall And Soffit Face Mount, Fixed Panel Integration Within One Track, Polycarbonate Internal Parts, Custom Assemblies Available Upon Request

  • Glazing Available: 3/8″, 1/2″, & 9/16″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available



Request a Quote

- Hide Gallery
Assisted Close Premium Sliding Glass Door

Assisted Close Premium Sliding Glass Door  

Cloud ™  
1

Revit BIM Files for Assisted Close Premium Sliding Glass Door - Cloud ™

Eclipse™ Sliding Glass Barn Doors  

Sliding Glass Barn Door - Single Glazed - Mono

Sliding Glass Barn Door - Single Glazed - Pair

Sliding Glass Barn Door - Double Glazed - Mono

Sliding Glass Barn Door - Double Glazed - Pair

Eclipse™ Sliding Glass Pocket Doors  

Sliding Glass Pocket Door - Double Glazed

Sliding Glass Pocket Door - Solid Wall

CAD Drawings for Assisted Close Premium Sliding Glass Door - Cloud ™

Solare Double Glazed  

Solare Double - 38 CLOUD ASSISTED CLOSE DOOR
download:view:

Cloud Assisted Close Premium Sliding Glass Door  

CLOUD ASSISTED SLIDING DOOR
download:view:
CLOUD SLIDING DOOR
download:view:
CLOUD SLIDING DOOR at WALL
download:view:

Solare Single Glazed  

Solare Single - 45 CLOUD ASSISTED SLIDING DOOR
download:view:
Solare Single - 46 CLOUD SLIDING DOOR at WALL
download:view:
Solare Single - 47 CLOUD SLIDING DOOR
download:view:
Specifications for Assisted Close Premium Sliding Glass Door - Cloud ™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Assisted Close Premium Sliding Glass Door - Cloud ™
BusinessApplication
Building Construction Specifications
Catalogs for Assisted Close Premium Sliding Glass Door - Cloud ™
Videos for Assisted Close Premium Sliding Glass Door - Cloud ™
Avanti Systems USA video of Avanti Systems SpecWizard Video for Aluminum Framed Storefronts and Entrances - Glazed and Solid
2024-04-24T00:00:00+00:00Z
(Avanti Systems USA)request for information