Rated 5 based on 1 product reviews
Avanti Systems USA

Glass Partitions and Walls

CONTACT INFO
EMAIL
Request for informationAvanti Systems USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

The Polaris™ Auto Magnetic Sliding System offers the newest innovation in modern interior office entryway design. This system is at the cutting edge of precision, technology, design and beauty. Motion sensors, minimal maintenance, ceiling, glass and soffit face mount and fixed panel integration within one track are the featured available options for this system. Available accessories include: automatic lock, remote control, touch-less switch, push button, keypad access control and infrared sensors. Installation is as easy as ‘plug and play.

The system accommodates tempered, laminated, low iron and LCD glazing, and may also be of a straight, angled or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the automatic sliding system. The fittings may be of a brushed finish, standard RAL color or a custom RAL color, standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available. The Polaris™ Auto Magnetic Sliding System is compatible with Solare™ FramelessElite™ Freestanding & Lunar™ LCD Privacy Smart Glass.

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Peripherals : Motion Sensors, Keypads, Push Buttons, Remote Control

  • Accessories & Functions: Automatic Lock, Remote Control, Touch-Less Switch, Push Button, Keypad, Access Control, Infrared Sensor

  • Maximum Glazing Panel Height: 12′-0″

  • Maximum Glazing Panel Width: 60″

  • Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available



Request a Quote

- Hide Gallery
Auto Magnetic Slider

Auto Magnetic Slider  

Polaris™  
1

CAD Drawings for Auto Magnetic Slider - Polaris™

Polaris Auto Magnetic Slider  

Polaris - 00
download:view:
Polaris - 01 PLAN
download:view:
Polaris - 02 SECTION
download:view:
Polaris - 03 STANDARD TRACK SINGLE GLAZED HEAD
download:view:
Polaris - 04 STANDARD TRACK SINGLE GLAZED SILL
download:view:
Polaris - 05 DOOR PULL
download:view:
Polaris - 06 GLASS CUT
download:view:
Specifications for Auto Magnetic Slider - Polaris™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Auto Magnetic Slider - Polaris™
BusinessApplication
Building Construction Specifications
Catalogs for Auto Magnetic Slider - Polaris™
Videos for Auto Magnetic Slider - Polaris™
Avanti Systems USA video of Avanti Systems SpecWizard Video for Aluminum Framed Storefronts and Entrances - Glazed and Solid
2024-04-24T00:00:00+00:00Z
(Avanti Systems USA)request for information