Rated 5 based on 1 product reviews
TORMAX USA Inc.

Automatic Door Systems

CONTACT INFO
EMAIL
Request for informationTORMAX USA Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
LinkedIn icon

The Series TX9300 Automatic Sliding Door System is a full breakout door package. All panels breakout for emergency egress. The aluminum door package is available as a single slide and bi-part slide with or without transom. The door system utilizes the Tormax iMotion® 2301 direct drive system and components. Optional accessories include electric locking, panic exit hardware, battery backup as well as the iMotion® 2401 heavy duty direct drive system and components. Other models available include utility sliders with a flush mount or self-supporting header and our impact and non-impact rated models for coastal environments.

Brochure

CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.

This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.

Click here for Press Release

- Hide Gallery
Automatic Sliding Door

Revit BIM Files for Automatic Sliding Door - TX9300 w/iMotion 2301 Direct Drive

Automatic Sliding Doors: Bi Part - Curtain Wall TX9300

Automatic Sliding Doors: Bi Part - Wall TX9300 FM

Automatic Sliding Doors: Bi Part - Wall TX9300

Automatic Sliding Doors: Single - Curtain Wall TX9300

Automatic Sliding Doors: Single - Wall TX9300 FM

Automatic Sliding Doors: Single - Wall TX9300

CAD Drawings for Automatic Sliding Door - TX9300 w/iMotion 2301 Direct Drive
TX9300AC LH SS Full Breakout (PG 2.2.8)
download:view:
TX9300 LH SS Full Breakout (PG 2.2.6)
download:view:
TX9300 RH SS Full Breakout (PG 2.2.5)
download:view:
TX9300AC BP Full Breakout (PG 2.2.18)
download:view:
TX9300 BP Full Breakout (PG 2.2.17)
download:view:
TX9300 Threshold Options (PG 2.2.A)
download:view:
TX9300 Threshold Options (PG 2.2.B)
download:view:
TX9300AC RH SS Full Breakout (PG 2.2.7)
download:view:
Specifications for Automatic Sliding Door - TX9300 w/iMotion 2301 Direct Drive
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Automatic Sliding Door - TX9300 w/iMotion 2301 Direct Drive
BusinessApplication
Building Construction Specifications
Catalogs for Automatic Sliding Door - TX9300 w/iMotion 2301 Direct Drive
Videos for Automatic Sliding Door - TX9300 w/iMotion 2301 Direct Drive
TORMAX USA Inc. video of Tormax SpecWizard for Sliding Automatic Entrances
2015-07-06T00:00:00+00:00Z
(TORMAX USA Inc.)request for information