Rated 5 based on 1 product reviews
Fabreeka

Shock Control and Vibration Isolation

CONTACT INFO
EMAIL
Request for informationFabreeka Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Fabreeka-PTFE bearing pads are comprised of the original fabric reinforced, elastomeric pad developed by Fabreeka in 1936. The unique PTFE bearing pad is manufactured with a Teflon® surface for use in expansion bearings and pipe slides.

Fabreeka-PTFE pads are installed as well to accommodate construction irregularities such as rotation and non-parallel load bearing surfaces, while each Teflon® pad also provides a sliding surface to accommodate expansion.

Key Features/Benefits

  • Accommodates compressive loads up to 10,000 psi

  • Meets AASHTO standard specification for fabric-reinforced bearing pads

  • Low coefficient of friction via PTFE surface

  • Effective temperature range is -65°F to 200°F

  • Impervious to most oils, steam, water, mildew and brine

- Hide Gallery
Bearing Pad

Catalogs for Bearing Pad - Fabreeka-PTFE
Videos for Bearing Pad - Fabreeka-PTFE
Fabreeka video of Shock Vs Vibration | Fabreeka's Vibration 101
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of How Does Vibration Isolation Work?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of 4 FAQs of PAL Isolators
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of What is Deflection?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus - Your Motion. Our Solution.
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus Fabreeka Video for HD Viewing COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Fabreeka Shock and VIbration Final COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Certifications for Bearing Pad - Fabreeka-PTFE