Rated 5 based on 1 product reviews
Artistic Skylight Domes Ltd.

Skylight Domes

CONTACT INFO
EMAIL
Request for informationArtistic Skylight Domes Ltd. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon
WARRANTY

For Warranty Information Click Here

Features
  • Ideal For Flat Roofs

Our Circular Dome Curb Mount Skylight is not only highly effective but extremely aesthetically pleasing. It is perfect for any residential or commercial application looking to add a striking feature to their design. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC thermal break profile designed for mounting on 3" (76mm) curbs, dual-layer UV-stabilized acrylic circular dome lenses, and heavy-duty aluminum cap frames. This model is ideal for flat roofs due to the curved shape of its acrylic lenses. Artistic Skylight® offers the widest range of customization with multiple frame finishes, acrylic upgrades, and standard and custom sizes available for this model.

- Hide Gallery
Circular Dome Curb Mount Skylight - Model CCM

Circular Dome Curb Mount Skylight - Model CCM  

1

CAD Drawings for Circular Dome Curb Mount Skylight - Model CCM

Commercial Circular Dome Curb Mount Skylight - Model CCM  

Commercial 6-4-CCM
download:view:
Commercial 6-5-T-CCM
download:view:
Specifications for Circular Dome Curb Mount Skylight - Model CCM
08 60 00
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Circular Dome Curb Mount Skylight - Model CCM
Videos for Circular Dome Curb Mount Skylight - Model CCM
Artistic Skylight Domes Ltd. video of Artistic Skylight Introduction
2012-11-26T00:00:00+00:00Z
(Artistic Skylight Domes Ltd.)request for information
Artistic Skylight Domes Ltd. video of Artistic Skylight Domes - Impact Resistance Tests
2015-02-03T00:00:00+00:00Z
(Artistic Skylight Domes Ltd.)request for information
Artistic Skylight Domes Ltd. video of Commercial Skylight Installation 1 Pardee Ave
2019-01-15T00:00:00+00:00Z
(Artistic Skylight Domes Ltd.)request for information
Artistic Skylight Domes Ltd. video of Construct Canada 2017
2019-01-15T00:00:00+00:00Z
(Artistic Skylight Domes Ltd.)request for information
Artistic Skylight Domes Ltd. video of Artistic 2016 Impact Drop tests FINAL
2019-01-15T00:00:00+00:00Z
(Artistic Skylight Domes Ltd.)request for information