Rated 5 based on 1 product reviews
Stuc-O-Flex

Stucco & Rainscreen, Exterior Wall Assemblies

CONTACT INFO
15459 N.E. 95th St.
Redmond, WA 98052
Toll Free: 800-305-1045
Phone: 425-885-5085
EMAIL
Request for informationStuc-O-Flex Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon

Stuc-O-Flex Wall Assemblies are regularly specified for many of the largest and most prominent companies in the corporate world as well as government agencies from coast to coast. Whether your firm supports the construction, engineering or building design, whether your project involves new construction, remediation or retrofit, we have the experience, understanding, and capabilities to enhance your construction team. Commercial, institutional, industrial or residential projects; hotels, apartments, airports, schools, museums, casinos, theaters, condominiums, churches, schools, shopping centers, or custom homes are all part of the past experience and technical expertise offered by Stuc-O-Flex International, Inc. Commercial stucco contractors are the industry experts and know how to help with all your required commercial stucco services. We'll simplify repairs and replacement so you can focus on the larger concerns.

- Hide Gallery
Commercial Construction

Specifications for Commercial Construction
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Commercial Construction
Stuc-O-Flex video of Introduction to Stuc-O-Flex Finishes
2012-11-01T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Waterway Rainscreen for Manufactured Stone / Step by Step
2014-08-07T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Overspray Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Compression Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Stretch Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Dryer Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of WaterWay Rainscreen Stucco / Step by Step
2014-08-07T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Rainscreen - 10 Things to Know
2014-08-18T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Cement Board Assembly with Rainscreen
2016-03-21T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Truck Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Shaker Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information