Rated 5 based on 1 product reviews
Royal Corinthian

Column, Cornice, Pergola, & Balustrades

CONTACT INFO
603 Fenton Ln.
West Chicago, IL 60185
Toll Free: 888-265-8661
Phone: 630-876-8899
EMAIL
Request for informationRoyal Corinthian Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Pinterest icon
LinkedIn icon

Royal Corinthian manufactures a paint-grade composite fiberglass balustrade system in every style as our RoyalStone™ Balustrades. This system comes with all of the structural and robust features except varies slightly in composition. As with all our balustrades, RoyalCast™ fiberglass systems exceed building codes for structural balustrades used in residential and commercial applications. These balustrades offer the greatest advantage over our other systems when a paint-grade, low maintenance, structural system is desired that can span up to 20' without interruption.

Comprised of balusters, rails, posts and post caps, finials, and hardware, our RoyalCast™ fiberglass balustrade combinations are virtually endless: We have over 50 standard balusters, 20 different rails, 26 different newel posts, 18 post caps, and an assortment of decorative finials and trims. Keep in mind that all of our standard posts and balusters can be made shorter and taller without additional charge which makes for even more possibilities. Our standard balusters range from 1-1/2 to 7" in width and up to 40" in height and our rails from 4-1/4" to 10". We can combine our various products to form balustrades that even meet pool fence height requirements. Even if all of these variations don't meet your aesthetic or functional requirements, our in-house mold making department makes custom balustrades relatively inexpensive. The majority of our standard products were once custom so we are always ready and willing to match a style that you like or replicate a historic system for restoration.

Balusters & Spindles
Balustrade Railing
Newel Posts and Pedestals
Chippendale Panels for Balustrades and Gates

- Hide Gallery
Composite Fiberglass Balustrades

Composite Fiberglass Balustrades  

RoyalCast™  
1

Revit BIM Files for Composite Fiberglass Balustrades - RoyalCast™

Railing Balustrade - Polyurethane, Synthetic Stone, and Fiberglass  

Railing Balustrade: 10” wide x 43” tall: Synthetic Stone and Fiberglass only*

Railing Balustrade: 10” wide x 37” tall: Synthetic Stone and Fiberglass only*

Railing Balustrade: 7" wide x 43" tall: B7022 1-1

Railing Balustrade: 4-1/4" wide x 37" tall: B7427-1

Railing Balustrade: 4-1/4" wide x 37" tall: B7028-1

Railing Balustrade: 7" wide x 37" tall: B7022-1

Railing Balustrade: 6" wide x 37" tall: 3503-1

Railing Balustrade: 6" wide x 37" tall: 3502-1

Railing Balustrade: 6" wide x 37" tall: 0422-1

Railing Balustrade: 12" wide x 42" tall: 0245-2

Railing Balustrade: 7" wide x 43" tall: 0201-S-1

Railing Balustrade: 7" wide x 37" tall: 0201-2

Railing Balustrade: 7.5” wide x 43” tall: Synthetic Stone and Fiberglass only*

Railing Balustrade: 7.5” wide x 37” tall: Synthetic Stone and Fiberglass only*

Railing Balustrade: 5.75” wide x 37” tall: Synthetic Stone and Fiberglass only*

Railing Balustrade: 5.75” wide x 36” tall: Synthetic Stone and Fiberglass only*

Railing Balustrade: 8” wide x 42” tall: Synthetic Stone and Fiberglass only*

Railing Balustrade: 8” wide x 37” tall: Synthetic Stone and Fiberglass only*

Railing Balustrade: 22” wide x 51” tall: Fiberglass only*

Railing Balustrade: 22” wide x 43” tall: Fiberglass only*

CAD Drawings for Composite Fiberglass Balustrades - RoyalCast™

Polyurethane, Fiberglass, Synthetic Stone, & PVC Balustrades  

3 inch to 6 inch Royalstone and Royalcast Balustrade System
download:view:
3 inch to 6 inch Royalthane Polyurethane Balustrade System
download:view:
12 inch Polyurethane Balustrade System
download:view:
7 inch Royalstone and Royalcast Balustrade System
download:view:
7 inch Royalthane Polyurethane Balustrade System
download:view:
8 inch to 10 inch Royalstone and Royalcast Balustrade System
download:view:
22 inch Wide Large Commercial Fiberglass Balustrade System
download:view:
Chippendale Panels and Gates
download:view:
Royal Corinthian PVC Railing System
download:view:
Videos for Composite Fiberglass Balustrades - RoyalCast™
Royal Corinthian video of Balustrade Systems [Railings: Fiberglass, Synthetic Stone, Polyurethane, PVC, Aluminum, & Vinyl]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install a Freestanding Column [fiberglass or synthetic stone]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install A Balustrade System [synthetic stone or fiberglass]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of Faux Wood Beams [lightweight polyurethane beams]
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of Fiberglass Cornice
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of PVC Column Wraps
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install a Chippendale Fence
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Install a Fiberglass Pergola
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of How to Split a Fiberglass Column
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of What is a Fiberglass Column?
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information
Royal Corinthian video of Column Capitals and Bases
2025-12-04T00:00:00+00:00Z
(Royal Corinthian)request for information