Rated 5 based on 1 product reviews
PROFLEX® Products, Inc.

Membranes and Underlayments

CONTACT INFO
EMAIL
Request for informationPROFLEX® Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon
PROFLEX™ LV-200 is an advanced composite sound control underlayment utilizing a combination of 100% recycled products to achieve superior IIC (Impact Insulation Class) and STC (Sound Transmission Class) sound reduction ratings for use under LVT (Luxury Vinyl Tile) and LVP (Luxury Vinyl Plank), Laminate, Engineered Wood and Hardwood. The product is also easy to install using a direct bond method.
- Hide Gallery
Composite Sound Control Underlayment

Specifications for Composite Sound Control Underlayment - LV-200
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Composite Sound Control Underlayment - LV-200
BusinessApplication
Building Construction Specifications
Catalogs for Composite Sound Control Underlayment - LV-200
Videos for Composite Sound Control Underlayment - LV-200
PROFLEX® Products, Inc. video of Tile Setting Materials and Accessories SpecWizard from PROFLEX™ Products
2015-02-06T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Proflex Elastomeric Membrane Installation
2014-02-10T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of How to Properly Mix Thinset
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Hydra-Seal Installation Guide
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
Datasheets for Composite Sound Control Underlayment - LV-200