Rated 5 based on 1 product reviews
KitchenAid Appliances

Home Appliances

CONTACT INFO
2000 M-63 North
Benton Harbor, MI 49022
Phone: 269-923-5000
EMAIL
Request for informationKitchenAid Appliances Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
- Hide Gallery
Cooking - Ranges

Revit BIM Files for Cooking - Ranges - KitchenAid

Electric Cooktop: P191568KX 048c: KCED600G - 30" Downdraft with 4 Elements

Electric Cooktop: P191568KX 049c: KCED606G - 36" Downdraft with 5 Elements

Electric Cooktop: P191568KX 061c: KCES550H - 30" Wide Built-In

Electric Cooktop: P191568KX 062c: KCES556H - 36" Wide Built-In

Gas Cooktop: P191568KX 046c: KCGS350E - 30" 5 Burner Stainless Steel

Gas Cooktop: P191568KX 047c: KGCC506R - 30" 4 Burner

Gas Cooktop: P191568KX 050c: KCGD500G - 30" 4 Burner Downdraft Stainless Stee

Gas Cooktop: P191568KX 051c: KCGD506G - 36" 5 Burner Downdraft

Gas Cooktop: P191568KX 052c: KCGS950E - 30" 5 Burner with Griddle

Gas Cooktop: P191568KX 053c: KCGS550E - 30" 5 Burner Stainless Steel

Gas Cooktop: P191568KX 054c: KCGS956E - 36" 5 Burner with Griddle

Gas Cooktop: P191568KX 055c: KCGS556E - 36" 5 Burner Stainless Steel

Gas Cooktop: P191568KX 056c: KCGS356E - 36" 5 Burner Stainless Steel

Gas Cooktop: P191568KX 057c: KGCC566R - 36" 5 Burner

Gas Cooktop: P191568KX 058c: KGCC506R - 30" 4 Burner

Gas Cooktop: P191568KX 123c: KCGC500J - 30'' 4 Burner Commercial-Style Rangetop

Gas Cooktop: P191568KX 124c: KCGC506J - 36'' 6 Burner Commercial-Style Rangetop

Gas Cooktop: P191568KX 125c: KCGC558J - 48" Wide 6 Burner Rangetop

Gas Cooktop: P191568KX 050c: KCGD500G - 30" 4 Burner Downdraft Stainless Steel

Gas Cooktop: P191568KX 051c: KCGD506G - 36" 5 Burner Gas Downdraft

Induction Cooktop: P191568KX 059c: KICU509X - 30" 4 Element

Induction Cooktop: P191568KX 060c: KICU569X - 36" 5 Element

Induction Cooktop: 230010KCG01 009: KCGG530PBL - 30" 5-Element Sensor

Cooktop: P191568KX 063c: KCES950H

Cooktop: P191568KX 064c: KCES956H

Microwave: 1.6 Cu. Ft. Countertop Microwave with Auto Functions: 221017KCG01 011 KMCS122PPS

Microwave: 1.6 Cu. Ft. Countertop Microwave with Auto Functions: 221017KCG01 011 YKMCS122PPS

Microwace: 2.2 Cu. Ft. Countertop Microwave with Auto Functions: 221017KCG01 011 KMCS324PPS

Microwave: 1.6 Cu. Ft. Countertop Microwave with Auto Functions: 221017KCG01 022: KMCS122PBS

Microwave: 2.2 Cu. Ft. Countertop Microwave with Auto Functions: 221017KCG01 022: KMCS324PBS

Microwave: Over-The-Range Microwave with Flush Built-In Design: G220004KC 001: KMMF330PSS: PS PB WH

Microwave: 1000 Watt Built-In Low Profile Microwave with Slim Trim Kit: P201003KC 007c: KMBT5011KSS: YKMBT5011KSS

Microwave: 1000 Watt Built-In Low Profile Microwave with Standard Trim Kit: P201003KC 008c: KMBT5511KSS

Microwave: 1000-Watt Low Profile Microwave Hood Combination: P191568KX 101c: KMLS311H

Microwave: 1000-watt over-the-range microwave: P191568KX 102c: KMHS120E

Microwave: 22" 1.5 cu. ft. Countertop Microwave With Air Fry and Grill: 221017KCG01 033: KMCS522PPS

Microwave: 30" 1000-Watt Microwave Hood Combination: P191568KX 103c: KMHC319E

Microwave: 30" 1200-Watt Microwave Hood Combination with Convection Cooking : P191568KX 104c: KMHP519E

Microwave: Countertop: 230652KC 005: KMCS122RPSBS

Microwave: Countertop: 230652KC 009: KMCS324RPSBS

Microwave: Countertop: 230652KC 013: KMCS522RPS

Microwave: Microwave Hood: 230654KCG01 011: KMMS130RPS

Oven: 230009KCG01 010: KOES530P

Oven: 230009KCG01 043: KOED530P

Oven: 230009KCG01 076: KOEC530P

Oven: P191568KX 065c: KMBP107E

Oven: P191568KX 066c: KMBP100E

Oven: P191568KX 067c: KMBD104G

Oven: P191568KX 068c: KMBS104E

Oven: P191568KX 069c: KOST100E

Oven: P191568KX 070c: KOST107E

Oven: P191568KX 071c: KOSE500E

Oven: P191568KX 072c: KOSC504E

Oven: P191568KX 073c: KOSE507E

Oven: P191568KX 074c: KOSE900H

Oven: P191568KX 075c: KODE507E

Oven: P191568KX 076c: KODE500E

Oven: P191568KX 077c: KODE900H

Oven: P191568KX 078c: KODE307E

Oven: P191568KX 079c: KODE300E

Oven: P191568KX 080c: KODT107E

Oven: P191568KX 081c: KODT100E

Oven: P191568KX 082c: KODC304E

Oven: P191568KX 083c: KOCE500E

Oven: P191568KX 084c: KOCE507E

Oven: P191568KX 085c: KOCE900H

Range: P201003KC 001c: KFEG504KPS

Range: P201003KC 002c: KFGG504KPS

Range: P191568KX 109c: KSEG700E

Range: P191568KX 110c: KSDB900E

Range: P191568KX 111c: KSGB900E

Range: P191568KX 112c: KSGG700E

Range: P191568KX 113c: KSEB900E

Range: P191568KX 114c: KSDG950E

Range: P191568KX 115c: KSEG950E

Range: P191568KX 116c: KFDD500E

Range: P191568KX 117c: KFGD500E

Range: P191568KX 118c: KFED500E

Range: P191568KX 119c: KFID500E

Range: P191568KX 120c: KFGG500E

Range: P191568KX 121c: KFEG500

Range: P191568KX 122c: KSIB900E

Range: P191568KX 126c: KFDC500J

Range: P191568KX 127c: KFDC506J

Range: P191568KX 128c: KFDC558J

Range: P191568KX 129c: KFGC500J

Range: P191568KX 130c: KFGC506J

Range: P191568KX 131c: KFGC558J

Vent: P201003KC 003c: KVUB400GSS

Vent: P201003KC 004c: KVUB406GSS

Vent: P201003KC 005c: KXU2830JSS

Vent: P201003KC 006c: KXU2836JSS

Vent: P191568KX 086c: KVIB602D

Vent: P191568KX 087c: KVIB606D

Vent: P191568KX 088c: KXD4630Y

Vent: P191568KX 089c: KXD4636Y

Vent: P191568KX 090c: KVWB400D

Vent: P191568KX 091c: KVWB406D

Vent: P191568KX 092c: KVWB600D

Vent: P191568KX 093c: KVWB600H

Vent: P191568KX 094c: KVWB606D

Vent: P191568KX 095c: KVWB606H

Vent: P191568KX 096c: KXU8030Y

Vent: P191568KX 097c: KVUB606D

Vent: P191568KX 098c: KVUB600D

Vent: P191568KX 099c: KXU2836Y

Vent: P191568KX 100c: KXU2830Y

Wall Vent Hood: P200880KC 061c: KVUC600KSS

Wall Vent Hood: P200880KC 062c: KVUC606KSS

Wall Vent Hood: P200880KC 063c: KVWC906KSS

Wall Vent Hood: P200880KC 064c: KVWC908KSS

Wall Vent Hood: P200880KC 065c: KVWC956KSS

Wall Vent Hood: P200880KC 066c: KVWC958KSS

CAD Drawings for Cooking - Ranges - KitchenAid
Commercial Dual Fuel Range - P191568KX - 126c KFDC500J
download:view:
Commercial Dual Fuel Range - P191568KX - 127c KFDC506J
download:view:
Commercial Dual Fuel Range - P191568KX - 128c KFDC558J
download:view:
Commercial Gas Range - 230010KCG01 - 009 KCGG530PBL
download:view:
Commercial Gas Range - P191568KX - 123c KCGC500J
download:view:
Commercial Gas Range - P191568KX - 124c KCGC506J
download:view:
Commercial Gas Range - P191568KX - 125c KCGC558J
download:view:
Commercial Gas Rangetop - P191568KX - 129c KFGC500J
download:view:
Commercial Gas Rangetop - P191568KX - 130c KFGC506J
download:view:
Commercial Gas Rangetop - P191568KX - 131c KFGC558J
download:view:
Dual Fuel DO FS Range - P191568KX - 116c KFDD500E
download:view:
Dual Fuel DO FS Range - P191568KX - 118c KFED500E
download:view:
Dual Fuel SI Downdraft Range - P191568KX - 114c KSDG950E
download:view:
Dual Fuel SI Range - P191568KX - 110c YKSDB900ESS KSDB900ESS
download:view:
Electric Range - P191568KX - 121c KFEG500
download:view:
Electric Range - P201003KC - 001c KFEG504K
download:view:
Electric Range - P201003KC - 002c KFGG504K
download:view:
Electric SI Downdraft Range - P191568KX - 115c KSEG950E
download:view:
Electric SI Range - P191568KX - 109c YKSEG700ESS KSEG700ESS
download:view:
Electric SI Range - P191568KX - 113c KSEB900E
download:view:
Gas DO FS Range - P191568KX - 117c KFGD500E
download:view:
Gas Range - P191568KX - 120c KFGG500E
download:view:
Gas SI Range - P191568KX - 111c KSGB900E
download:view:
Gas SI Range - P191568KX - 112c KSGG700E
download:view:
Induction DO FS Range - P191568KX - 119c KFID500E
download:view:
Induction SI Range - P191568KX - 122c KSIB900E
download:view:
Specifications for Cooking - Ranges - KitchenAid
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Cooking - Ranges - KitchenAid