Rated 5 based on 1 product reviews
Fabreeka

Shock Control and Vibration Isolation

CONTACT INFO
EMAIL
Request for informationFabreeka Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Fabreeka pad is the original preformed fabric reinforced, elastomeric pad developed in 1936. The properties of the Fabreeka cotton duck pad are exceptionally suited for impact shock control, vibration isolation and structure-borne noise insulation. Fabreeka pad can be used as a bearing pad as well as for isolation washersbushings and OEM parts.

Fabreeka pad has been used for over 80 years for mounting heavy machinery where absorption of impact shock is required. Meeting or exceeding MIL-C-882 and MIL-E-5272 specifications, Fabreeka pad prevents cracking and flaking of concrete, eliminates the need for grout and prolongs the life of both machines and structures. Each preformed fabric pad made by Fabreeka is scientifically constructed to give years of service under the most severe operating conditions.

When considering vibration isolation, usually more than one disturbing frequency is present in a machine. As a general rule, an attempt should be made to isolate the frequency producing the largest vibration amplitude, while avoiding resonance with the other disturbing frequencies. Fabreeka's fabric reinforced elastomeric material, with its resilience, minimal deflection and high strength, often serves as a more practical vibration isolator than softer materials.

Very effective, flexible and tough
Fabreeka's part in isolating noise is one of reducing structure-borne noise. Fabreeka reduces mechanical vibrations which can be converted to air-borne noise. When isolating structure-borne noise, it is essential that all conductive paths of vibration be blocked. Therefore, Fabreeka pads, washers and bushings are required to completely break the metal-to-metal contact between the isolated unit and its support.

Fabreeka bearing pads were first used as a bridge bearing and are commonly used as a structural bearing element accommodating surface irregularity and rotations between load bearing faces. The preformed fabric pads can also be provided with a Teflon® surface for use in expansion bearings and pipe slides.

Depending upon the size and thickness, Fabreeka pad can ultimately withstand loads up to 10,000 psi. Normally, compressive stresses are designed not to exceed 2,000 psi to extend service life and reduce permanent set

Key Features/Benefits

  • Meets or exceeds MIL-C-882 and MIL-E-5272 specifications

  • Accommodates compressive loads up to 10,000 psi

  • Creep is limited to approximately 5% of the original pad thickness

  • Has a relatively high damping rate of 14% of critical

  • Impermeable to most oils and the effects of steam, water, mildew and brine

  • Effective temperature range is -65°F to 200°F

- Hide Gallery
Cotton Duck Pad Meets MIL-C-882

Catalogs for Cotton Duck Pad Meets MIL-C-882 - Fabreeka® Preformed Fabric Pad
Videos for Cotton Duck Pad Meets MIL-C-882 - Fabreeka® Preformed Fabric Pad
Fabreeka video of Shock Vs Vibration | Fabreeka's Vibration 101
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of How Does Vibration Isolation Work?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of 4 FAQs of PAL Isolators
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of What is Deflection?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus - Your Motion. Our Solution.
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus Fabreeka Video for HD Viewing COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Fabreeka Shock and VIbration Final COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Certifications for Cotton Duck Pad Meets MIL-C-882 - Fabreeka® Preformed Fabric Pad