Rated 5 based on 1 product reviews
CityScapes International Inc.

Screens and Enclosures

CONTACT INFO
4200 Lyman Ct.
Hilliard, OH 43026
Toll Free: 877-SCREENS
Phone: 614-850-2549
Continuing Education Logo
EMAIL
Request for informationCityScapes International Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Covrit® gives you the freedom to create without compromise. Our versatile system can be adapted to any application including screening dumpster, ground HVAC equipment, utility areas, parking lots, and loading docks. Over 15 infill options are available to match any architectural design.

  • Custom layout options available in heights from 3'-14'

  • Easy Install and low maintenance

  • Add a lockable ToughGate™ for added security

- Hide Gallery
Covrit® Ground Screens

Revit BIM Files for Covrit® Ground Screens

Screens - Wall  

Wall Screen: Covrit

Trash Enclosures  

Trash Enclosure: Covrit 1111

Trash Enclosure: Covrit 1111 ADA

Trash Enclosure: Covrit 1111 W

Trash Enclosure: Covrit 1313

Trash Enclosure: Covrit 1313 ADA

Trash Enclosure: Covrit 1313 W

CAD Drawings for Covrit® Ground Screens

Walls, Gates, and Dumpster Enclosures  

Covrit Model 1122
download:view:
Covrit Model 1326
download:view:
Specifications for Covrit® Ground Screens
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Covrit® Ground Screens
Videos for Covrit® Ground Screens
CityScapes International Inc. video of Cutting-Edge Metal Fabrication Powered by CityScapes"
2025-10-30T00:00:00+00:00Z
(CityScapes International Inc.)request for information
CityScapes International Inc. video of Envisor Rooftop Screening Installation Instructions
2025-10-30T00:00:00+00:00Z
(CityScapes International Inc.)request for information
CityScapes International Inc. video of How CityScapes Grew to Become an Industry Leader in Innovative Architectural Products
2025-10-30T00:00:00+00:00Z
(CityScapes International Inc.)request for information
CityScapes International Inc. video of CityScapes Manufacturing
2025-10-30T00:00:00+00:00Z
(CityScapes International Inc.)request for information
CityScapes International Inc. video of Cityscapes Engineering
2025-10-30T00:00:00+00:00Z
(CityScapes International Inc.)request for information