Rated 5 based on 1 product reviews
CityScapes International Inc.

Screens and Enclosures

CONTACT INFO
4200 Lyman Ct.
Hilliard, OH 43026
Toll Free: 877-SCREENS
Phone: 614-850-2549
Continuing Education Logo
EMAIL
Request for informationCityScapes International Inc. Contact Us / RFI
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

COVRIT® GATES & WALLS MAKE BEAUTY A PRIORITY
Covrit® Gates & Walls are elegant, durable, and long-lasting screening solutions for the modern business with a product line designed to hide, protect, or partition anything on your property.

- Hide Gallery
Covrit® Walls and Gates

Revit BIM Files for Covrit® Walls and Gates

Wall Screen: Covrit

Trash Enclosure: Covrit 1111

Trash Enclosure: Covrit 1111 ADA

Trash Enclosure: Covrit 1111 W

Trash Enclosure: Covrit 1313

Trash Enclosure: Covrit 1313 ADA

Trash Enclosure: Covrit 1313 W

CAD Drawings for Covrit® Walls and Gates
Covrit Model 1122
download:view:
Covrit Model 1326
download:view:
Specifications for Covrit® Walls and Gates
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Covrit® Walls and Gates
Videos for Covrit® Walls and Gates
CityScapes International Inc. video of Envisor Rooftop Screening Installation Instructions
2023-10-23T00:00:00+00:00Z
(CityScapes International Inc.)request for information
CityScapes International Inc. video of How CityScapes Grew to Become an Industry Leader in Innovative Architectural Products
2023-10-23T00:00:00+00:00Z
(CityScapes International Inc.)request for information
CityScapes International Inc. video of CityScapes Engineering
2022-05-18T00:00:00+00:00Z
(CityScapes International Inc.)request for information
CityScapes International Inc. video of CityScapes Manufacturing
2022-05-18T00:00:00+00:00Z
(CityScapes International Inc.)request for information