Rated 5 based on 1 product reviews
Fabreeka

Shock Control and Vibration Isolation

CONTACT INFO
EMAIL
Request for informationFabreeka Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Fabreeka-LTP crane rail pad is available for use in light duty or moderate to severe crane service. Crane rail pad has been designed to provide a significant reduction in beam and rail stress. At the same time, the rail pad improves wheel load distribution on the crane rail and reduces rail maintenance.

The LTP surface is unique and allows the rail to contract and expand, improving the lateral rigidity and wear resistance of the rail pad under high service loads. Fabreeka-LTP crane rail pads have been shown to provide up to a 40% reduction in runway and rail stresses, while also reducing structure-borne noise and vibration.

Key Features/Benefits

  • Operating load up to 12,000 psi

  • Supplied in lengths up to 25 feet

  • Improves wheel load distribution on rail

  • Available in any width to suit all rail sizes

  • Impervious to most oils, steam, water, mildew, and brine

- Hide Gallery
Crane Rail Pad

Catalogs for Crane Rail Pad
Videos for Crane Rail Pad
Fabreeka video of Shock Vs Vibration | Fabreeka's Vibration 101
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus Fabreeka Video for HD Viewing COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus - Your Motion. Our Solution.
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of How Does Vibration Isolation Work?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Fabreeka Shock and VIbration Final COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of 4 FAQs of PAL Isolators
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of What is Deflection?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information