Rated 5 based on 1 product reviews
Fortress Fence Products

Fences and Gates

CONTACT INFO
1720 N. First St.
Garland, TX 75040
Toll Free: 866-323-4766
Phone:
Continuing Education Logo
EMAIL
Request for informationFortress Fence Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Most of our residential and commercial fencing lines include gates specifically designed to match each fence style, including elegant arched gates. The fully welded construction of the rigid frame reduces the chance of gates collapsing. ProSeries self-closing and latching hardware adds an extra measure of safety in pool areas or other places where you need to ensure the gate is always closed. Our Titan Architectural industrial steel fencing line requires custom specialty gates tailored to high-security property needs.

Built Just For Your Project

Our manufacturing capabilities allow us to design and build a gate to your specifications in a broad range of premium finishes. Backed by a 5-year limited warranty, our custom gates are pre-galvanized and premium powder coated to withstand the elements.

Key Features

  • Choose the right type to fit your needs: Cantilever, swing or V-track roll

  • Plain or ornate designs to match your property's look

  • Customize your gate with finials and knuckles

  • Optional dog panels reduce picket spacing along the bottom of the fence to keep small dogs in or unwanted animals out

  • Create ultra-secure and highly durable gates with options such as:

    • Kick plates

    • Self-closing hinges

    • Mechanical code locks

    • Expanded metal

    • Perforated metal

    • Panic hardware

    • Louvered styles

    • Pre-hung gates

    • ADA-compliant designs

    • Staggered top

    • Scroll top



Custom Gate Warranty


- Hide Gallery
Custom Gates

CAD Drawings for Custom Gates
Estate Enclosure System 6 inch
download:view:
Specifications for Custom Gates
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Custom Gates
32 31 00
BusinessApplication
Building Construction Specifications
Catalogs for Custom Gates
Videos for Custom Gates
Fortress Fence Products video of Fortress Fence SpecWizard for Decorative Metal Fences and Gates
2015-09-10T00:00:00+00:00Z
(Fortress Fence Products)request for information