Rated 5 based on 1 product reviews
Westlake Royal Roofing Solutions

Clay, Concrete, Stone Coated Steel and Composite Roofing

CONTACT INFO
2801 Post Oak Suite 600
Houston, TX 77056
Toll Free: 800-658-8004
Phone:
Continuing Education Logo
EMAIL
Request for informationWestlake Royal Roofing Solutions Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

DaVinci Select Shake molds are taken from real wood profiles, making them perfect for projects where a traditional cedar look is desired. DaVinci doesn't stop at beauty—the product design of our Select Shake allows for faster installation and will withstand whatever Mother Nature brings to the exterior of your home.

Product Details

  • Available in 8″ and 10" widths

  • The 10″ pieces have a simulated keyway to give the look of 4″ and 6″ shakes to create a multi-width appearance.

  • Finished look creates appearance of 4″, 6″, 8″, and 10″ shakes

  • 5/8″ tile thickness

  • Coursing can be straight or staggered

- Hide Gallery
DaVinci® Composite Shake Roofing Tiles

Specifications for DaVinci® Composite Shake Roofing Tiles - Select Shake
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for DaVinci® Composite Shake Roofing Tiles - Select Shake
Videos for DaVinci® Composite Shake Roofing Tiles - Select Shake
Westlake Royal Roofing Solutions video of Westlake Royal Roofing Solutions - Protect Your Home From Hurricane Damage
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of Westlake PCBC Visualizer Video
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of Unified Steel VDC 2022
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of US Tile VDC 2022
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of WRRS Video Ad 30
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information