Rated 5 based on 1 product reviews
DaVinci Custom Fireplaces - a division of Travis Industries

Linear Custom Fireplaces

CONTACT INFO
EMAIL
Request for informationDaVinci Custom Fireplaces - a division of Travis Industries Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon

Custom, made-to-order fireplaces that solve all building and installation inefficiencies

  • Custom Fireplaces available by the linear foot: 2 to 66 feet in length, 6 glass heights available - 12", 20", 30", 36" 48" and 58"

  • 9 different fireplace designs to choose from: Single-Sided, See-Thru, See-Thru Indoor/Outdoor, Left Corner, Right Corner, Bay, Island, Pier, and L Shape.

  • Our Safe Touch Glass, standard on all units, means no safety screen required and no obstruction to our beautiful best of class flame presentation.

  • Zero clearance to combustible surfaces: Eliminates the use of expensive non-combustible building materials and gives you the freedom to finish right up to the edge of the glass with any building materials you desire

  • User friendly TouchSmart wall control offers a sleek elegant way to control your fireplace at one touch of a button. Fully Home Automation Compatible.

  • All units are fully tested and listed before delivery at no charge. Non-heater decorative fireplace rated, tested and approved to; ANSI Z21.50b-2014/ CSA 2.22b-2014

  • Decorative listed, Heat optional. Our available HeatSmart kit allows for a Heat-On-Demand fireplace. Heat can be turned on or off via the touchscreen wall control or home automation system.  

  • Manufactured in Mukilteo, WA by Travis Industries, North America's premier manufacturer of hearth products

  • AIA 1 LU/ HSW Credit Presentation Available Nationwide

 

Brochure

DaVinci Category One Install (2 to 5 feet)

DaVinci Category Two+ Install (6 to 66 feet)

 

- Hide Gallery
DaVinci Custom Fireplaces™ Features

Revit BIM Files for DaVinci Custom Fireplaces™ Features

Manufactured Gas Fireplaces: Linear-Bay

Manufactured Gas Fireplaces: Linear Corner L

Manufactured Gas Fireplaces: Linear Corner R

Manufactured Gas Fireplaces: Linear-Island

Manufactured Gas Fireplaces: Linear-Pier

Manufactured Gas Fireplaces: Linear-SS

Manufactured Gas Fireplaces: Linear-ST

HVAC Flue-Fans: In Line-High Power-Vent

HVAC Flue-Fans: In Line-Low Power-Vent

HVACs Rooftop Exhausts: High Volume

HVACs Rooftop Exhausts: Low Volume

Manufactured Gas Fireplaces: Maestro-SS

Outdoor Gas Torch: Pole Mount

Outdoor Gas Torch: Wall Mount

Outdoor Gas Lantern: Pole Mount

Outdoor Gas Lantern: Wall Mount

Single-Sided Custom Fireplace - Timber Fire Series: 48 x 30 SS TF

See Thru Custom Fireplace - Timber Fire Series: 48 x 30 ST TF

Single-Sided Custom Fireplace - Timber Fire Series: 72 x 30 SS TF

See Thru Custom Fireplace - Timber Fire Series: 72 x 30 ST TF

Fireplaces: Gas: FireplaceX: Model-3615 3015GSR2 10305575

Fireplaces: Gas: FireplaceX: Model-4415ST 10305648

Fireplaces: Gas: FireplaceX: Model-4415 4415GSR2 10305561

Fireplaces: Gas: FireplaceX: Model-6015 6015GSR2 10305576

Manufactured Gas Fireplaces: Probuilder: PB36CF: ST

CAD Drawings for DaVinci Custom Fireplaces™ Features
36 X 12 SS ST
download:view:
42 X 12 L CORNER
download:view:
42 X 12 PIER
download:view:
42 X 12 R CORNER
download:view:
42 X 20 L CORNER
download:view:
42 X 20 PIER
download:view:
42 X 30 L CORNER
download:view:
42 X 30 PIER
download:view:
42 X 36 R CORNER
download:view:
48 X 12 BAY
download:view:
48 X 12 SS ST
download:view:
48 X 20 BAY
download:view:
48 X 20 SS ST
download:view:
48 X 30 SS ST
download:view:
48 X 36 SS ST
download:view:
54 X 12 R CORNER
download:view:
54 X 12 PIER
download:view:
54 X 20 R CORNER
download:view:
54 X 20 PIER
download:view:
54 X 30 R CORNER
download:view:
54 X 36 L CORNER
download:view:
54 X 36 PIER
download:view:
60 X 12 ISLAND
download:view:
60 X 12 BAY
download:view:
36 x 36 SS ST
download:view:
36 X 30 SS ST
download:view:
36 X 20 SS ST
download:view:
42 X 20 R CORNER
download:view:
42 X 30 R CORNER
download:view:
42 X 36 L CORNER
download:view:
42 X 36 PIER
download:view:
48 X 12 ISLAND
download:view:
48 X 20 ISLAND
download:view:
48 X 30 ISLAND
download:view:
48 X 30 BAY
download:view:
48 X 36 ISLAND
download:view:
48 X 36 BAY
download:view:
54 X 12 L CORNER
download:view:
54 X 20 L CORNER
download:view:
54 X 30 L CORNER
download:view:
54 X 30 PIER
download:view:
54 X 36 R CORNER
download:view:
60 X 12 SS ST
download:view:
60 X 20 SS ST
download:view:
60 X 20 BAY
download:view:
60 X 20 ISLAND
download:view:
60 X 30 BAY
download:view:
60 X 30 ISLAND
download:view:
60 X 36 ISLAND
download:view:
60 X 36 BAY
download:view:
60 X 30 SS ST
download:view:
60 X 36 SS ST
download:view:
66 X 12 PIER
download:view:
66 X 12 L CORNER
download:view:
66 X 20 L CORNER
download:view:
66 X 12 R CORNER
download:view:
66 X 20 R CORNER
download:view:
66 X 20 PIER
download:view:
66 X 30 L CORNER
download:view:
66 X 30 PIER
download:view:
66 X 30 R CORNER
download:view:
66 X 36 L CORNER
download:view:
66 X 36 PIER
download:view:
66 X 36 R CORNER
download:view:
72 X 12 ISLAND
download:view:
72 X 12 BAY
download:view:
72 X 20 BAY
download:view:
72 X 20 ISLAND
download:view:
72 X 30 ISLAND
download:view:
72 X 30 BAY
download:view:
72 X 36 ISLAND
download:view:
72 X 36 BAY
download:view:
102 X 12 L CORNER
download:view:
102 X 12 PIER
download:view:
102 X 12 R CORNER
download:view:
102 X 20 L CORNER
download:view:
102 X 20 PIER
download:view:
102 X 20 R CORNER
download:view:
102 X 30 L CORNER
download:view:
102 X 30 PIER
download:view:
102 X 30 R CORNER
download:view:
102 X 36 L CORNER
download:view:
102 X 36 PIER
download:view:
102 X 36 R CORNER
download:view:
108 X 12 BAY
download:view:
108 X 12 ISLAND
download:view:
108 X 12 SS ST
download:view:
108 X 20 BAY
download:view:
108 X 20 ISLAND
download:view:
108 X 20 SS ST
download:view:
108 X 30 BAY
download:view:
108 X 30 ISLAND
download:view:
108 X 30 SS ST
download:view:
108 X 36 BAY
download:view:
108 X 36 ISLAND
download:view:
108 X 36 SS ST
download:view:
114 X 12 L CORNER
download:view:
114 X 12 R CORNER
download:view:
114 X 12 PIER
download:view:
114 X 20 R CORNER
download:view:
114 X 20 PIER
download:view:
114 X 30 R CORNER
download:view:
114 X 30 L CORNER
download:view:
114 X 30 PIER
download:view:
114 X 36 L CORNER
download:view:
114 X 36 PIER
download:view:
114 X 36 R CORNER
download:view:
120 X 12 BAY
download:view:
120 X 12 ISLAND
download:view:
120 X 12 SS ST
download:view:
120 X 20 BAY
download:view:
120 X 20 ISLAND
download:view:
120 X 20 SS ST
download:view:
120 X 30 BAY
download:view:
120 X 30 ISLAND
download:view:
120 X 30 SS ST
download:view:
120 X 36 BAY
download:view:
120 X 36 ISLAND
download:view:
120 X 36 SS ST
download:view:
126 X 12 L CORNER
download:view:
126 X 12 R CORNER
download:view:
126 X 12 PIER
download:view:
126 X 20 L CORNER
download:view:
126 X 20 R CORNER
download:view:
126 X 20 PIER
download:view:
126 X 30 L CORNER
download:view:
126 X 30 R CORNER
download:view:
126 X 30 PIER
download:view:
126 X 36 L CORNER
download:view:
126 X 36 R CORNER
download:view:
126 X 36 PIER
download:view:
132 X 12 BAY
download:view:
132 X 12 ISLAND
download:view:
132 X 20 BAY
download:view:
132 X 20 ISLAND
download:view:
132 X 30 BAY
download:view:
132 X 30 ISLAND
download:view:
132 X 36 BAY
download:view:
132 X 36 ISLAND
download:view:
72 X 12 SS ST
download:view:
72 X 20 SS ST
download:view:
72 X 30 SS ST
download:view:
78 X 12 L CORNER
download:view:
72 X 36 SS ST
download:view:
78 X 12 PIER
download:view:
78 X 12 R CORNER
download:view:
78 X 20 L CORNER
download:view:
78 X 20 PIER
download:view:
78 X 20 R CORNER
download:view:
78 X 30 L CORNER
download:view:
78 X 30 PIER
download:view:
78 X 30 R CORNER
download:view:
78 X 36 L CORNER
download:view:
78 X 36 R CORNER
download:view:
78 X 36 PIER
download:view:
84 X 12 BAY
download:view:
84 X 12 ISLAND
download:view:
84 X 12 SS ST
download:view:
84 X 20 BAY
download:view:
84 X 20 ISLAND
download:view:
84 X 20 SS ST
download:view:
84 X 30 BAY
download:view:
84 X 30 ISLAND
download:view:
84 X 30 SS ST
download:view:
84 X 36 BAY
download:view:
84 X 36 ISLAND
download:view:
84 X 36 SS ST
download:view:
90 X 12 L CORNER
download:view:
90 X 12 PIER
download:view:
90 X 12 R CORNER
download:view:
90 X 20 L CORNER
download:view:
90 X 20 PIER
download:view:
90 X 20 R CORNER
download:view:
90 X 30 L CORNER
download:view:
90 X 30 R CORNER
download:view:
90 X 30 PIER
download:view:
90 X 36 L CORNER
download:view:
90 X 36 PIER
download:view:
90 X 36 R CORNER
download:view:
96 X 12 BAY
download:view:
96 X 12 ISLAND
download:view:
96 X 12 SS ST
download:view:
96 X 20 BAY
download:view:
96 X 20 ISLAND
download:view:
96 X 20 SS ST
download:view:
96 X 30 ISLAND
download:view:
96 X 30 SS ST
download:view:
96 X 36 BAY
download:view:
96 X 36 ISLAND
download:view:
96 X 36 SS ST
download:view:
24 X 48 SS ST
download:view:
24 X 58 SS ST
download:view:
30 X 48 L CORNER
download:view:
30 X 48 PIER
download:view:
30 X 58 L CORNER
download:view:
30 X 58 PIER
download:view:
30 X 48 R CORNER
download:view:
30 X 58 R CORNER
download:view:
24 X 30 SS ST
download:view:
TEMPEST NG
download:view:
36 x 36 SS MAESTRO
download:view:
24 X 36 SS ST
download:view:
36 x 48 SS MAESTRO
download:view:
36 x 58 SS MAESTRO
download:view:
36 x 48 ST MAESTRO
download:view:
48 x 48 ST MAESTRO
download:view:
48 x 48 SS MAESTRO
download:view:
36 x 58 ST MAESTRO
download:view:
48 X 30 SS Timber Fire Series
download:view:
48 X 30 ST Timber Fire Series
download:view:
72 X 30 SS Timber Fire Series
download:view:
72 X 30 ST Timber Fire Series
download:view:
Specifications for DaVinci Custom Fireplaces™ Features
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for DaVinci Custom Fireplaces™ Features
Videos for DaVinci Custom Fireplaces™ Features
DaVinci Custom Fireplaces - a division of Travis Industries video of Luxe Local NW: Travis Industries - DaVinci Custom Fireplace™ Brand
2022-06-09T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 1: DaVinci Custom Fireplace - Single-Sided and See-Thru
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci Custom Fireplace - Introduction
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 3: DaVinci Custom Fireplace - Bay
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 2: DaVinci Custom Fireplace - Left and Right Corner
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 5: DaVinci Custom Fireplace - Island
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 4: DaVinci Custom Fireplace - Pier
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 7: DaVinci Custom Fireplace - 2 Foot Configuration
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 6: DaVinci Custom Fireplace - Setup, Titan-Lock System
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 9: DaVinci Custom Fireplace - Virtual AIA Lunch & Learn Available
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 8: DaVinci Custom Fireplace - Maestro
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of TNAH 2020 - DaVinci Custom Fireplace 204 x 30 Bay
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci Custom Fireplaces™ 66 Ft. Single Sided Custom Gas Fireplace
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci L
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci See-Thru Custom Gas Fireplace Installation
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of New HeatSmart™ Heat Exchanger for DaVinci Custom Fireplaces
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci 15’ Island install
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci Timber Fire Collection
2022-08-25T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information