Rated 5 based on 1 product reviews
PROFLEX® Products, Inc.

Membranes and Underlayments

CONTACT INFO
EMAIL
Request for informationPROFLEX® Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

dB Series Carpet Pad - dB250cart-plus

PROFLEX® dB Series is the ultimate choice in sound control carpet cushion.  dB Series products can be used in businesses and homes. By selecting our premium sound control underlayment, you are selecting a product that is elegant, durable, 100% recyclable, and contributes to LEED.  All dB Series products are CRI Green Label Certified for low VOC's.


Specifications for dB Series Carpet Pad - dB250
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for dB Series Carpet Pad - dB250
BusinessApplication
Building Construction Specifications
Catalogs for dB Series Carpet Pad - dB250
Videos for dB Series Carpet Pad - dB250
PROFLEX® Products, Inc. video of Proflex Elastomeric Membrane Installation
2014-02-10T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Tile Setting Materials and Accessories SpecWizard from PROFLEX™ Products
2015-02-06T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of How to Properly Mix Thinset
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Hydra-Seal Installation Guide
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information