Rated 5 based on 1 product reviews
AMICO Architectural Metals

Expanded Mesh, Perforated Metal, and laser-cut facades, ceilings, screens, and sunshades

CONTACT INFO
EMAIL
Request for informationAMICO Architectural Metals Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon

Specifications:

Visual Open %: 25%

Mechanical Open %: 31%

Long Way Diamond: 4.0″

Short Way Diamond: 0.375″

Weight: 1.34 lbs./sf

Max Size, Portrait: 120″ SWD x 48″ LWD

Material Thickness: 0.125″

Strand Width: 0.14″

- Hide Gallery
De Moda Expanded Mesh

De Moda Expanded Mesh  

1

Specifications for De Moda Expanded Mesh
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for De Moda Expanded Mesh
Catalogs for De Moda Expanded Mesh
Videos for De Moda Expanded Mesh
AMICO Architectural Metals video of AMICO Architectural Metals Project Slide Show
2025-05-08T00:00:00+00:00Z
(AMICO Architectural Metals)request for information
AMICO Architectural Metals video of Architectural Expanded Mesh Manufacturing
2025-05-08T00:00:00+00:00Z
(AMICO Architectural Metals)request for information
AMICO Architectural Metals video of Arch Master Final
2025-05-08T00:00:00+00:00Z
(AMICO Architectural Metals)request for information