Rated 5 based on 1 product reviews
Krukowski Stone Co., Inc.

Architectural and Landscape Stone

CONTACT INFO
162445 County Road C.
Mosinee, WI 54455
Toll Free: 800-628-0314
Phone: 715-693-6300
Request for informationKrukowski Stone Co., Inc. Contact Us / RFI
SOCIAL

Quarry Split-Face & Seam-Face Material.

Color variations of buff, cream, brown tones, tan, auburn, and cedar.

Desert Blend is a combination of Sandy Creek and Highland Brown

Random Thickness Available:  

5" - 8"

8" - 12"

10" - 16"

14" - 24"

Various Shapes & Sizes random depth 16 to 36"+, random lenghts 18" to 72"+

Covers approx. 4-6 SF per ton

- Hide Gallery
Desert Blend™ Outcropping

Desert Blend™ Outcropping  

1

Specifications for Desert Blend™ Outcropping
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Desert Blend™ Outcropping