Rated 5 based on 1 product reviews
Disdero Lumber Co.

Decking, Lumber and Specialty Wood Products

CONTACT INFO
EMAIL
Request for informationDisdero Lumber Co. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Douglas Fir - Timberscart-plus

Our #1 Douglas Fir timbers are FOHC, selected for appearance, and kiln-dried to a moisture content of 19% or less 1" in from all surfaces. Our timbers are dried in state-of-the-art conventional kilns that utilize a computer-controlled low pressure steam system.


Specifications for Douglas Fir - Timbers
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Douglas Fir - Timbers
Videos for Douglas Fir - Timbers
Disdero Lumber Co. video of Builder Spotlight Mitchell Gaynor 201712
2018-01-26T00:00:00+00:00Z
(Disdero Lumber Co.)request for information
Disdero Lumber Co. video of Disdero Lumber
2017-03-02T00:00:00+00:00Z
(Disdero Lumber Co.)request for information
Disdero Lumber Co. video of Disdero Lumber Project Spotlight | Black Butte Ranch
2018-01-22T00:00:00+00:00Z
(Disdero Lumber Co.)request for information
Disdero Lumber Co. video of Builder Spotlight | O’Brien & Company
2018-04-10T00:00:00+00:00Z
(Disdero Lumber Co.)request for information