Rated 5 based on 1 product reviews
Invisible Structures, Inc.

Porous Paving and Stormwater Solutions

CONTACT INFO
3510 Himalaya Rd. Suite 200
Aurora, CO 80011
Phone: 303-233-8383
Continuing Education Logo
EMAIL
Request for informationInvisible Structures, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

RAPID DRAIN WITH NO PAIN

Draincore2 was designed by a Landscape Architect to address drainage in areas where shallow and rapid drainage is required. A 92% void space allows drainage at the rate of 42 gallons per minute (per square foot), so even the heaviest rains won't leave standing water on the surface. Its high compressive strength can support any vehicle—making it an ideal solution for outdoor sports fields and golf courses.

- Hide Gallery
Draincore2 Landscaping and Site Drainage Products

Draincore2 Landscaping and Site Drainage Products  

1

Revit BIM Files for Draincore2 Landscaping and Site Drainage Products -

Underground Drainage, Containment and Storm Water Retention

Flexible Porous Pavements

CAD Drawings for Draincore2 Landscaping and Site Drainage Products -
DC2 Artificial Turf Field
download:view:
DC2 Det 07
download:view:
DC2 Golf 04
download:view:
DC2 Indoor Pet Play Area
download:view:
DC2 Planter 04
download:view:
DC2 Roof Deck 09
download:view:
DC2 Sports 04
download:view:
DC2 Swale 04
download:view:
DC2 Tree Protection 04
download:view:
DC2 Under Porous Paving Exfiltration 11
download:view:
DC2 Under Porous Paving Membrane 11
download:view:
GP GV Tree Prot 04
download:view:
GP2DC2 Roof Deck 11
download:view:
GV2DC2 Roof Deck 11
download:view:
Specifications for Draincore2 Landscaping and Site Drainage Products -
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Specwizards for Draincore2 Landscaping and Site Drainage Products -
32 14 43
BusinessApplication
Building Construction Specifications
Catalogs for Draincore2 Landscaping and Site Drainage Products -
Videos for Draincore2 Landscaping and Site Drainage Products -
Invisible Structures, Inc. video of Invisible Structures Promo Reel
2023-07-20T00:00:00+00:00Z
(Invisible Structures, Inc.)request for information
Invisible Structures, Inc. video of GravelPave Installation at the WAMA
2023-07-20T00:00:00+00:00Z
(Invisible Structures, Inc.)request for information
Invisible Structures, Inc. video of Grasspave2 and Gravelpave2
2015-02-13T00:00:00+00:00Z
(Invisible Structures, Inc.)request for information
Invisible Structures, Inc. video of Rainstore3
2015-02-13T00:00:00+00:00Z
(Invisible Structures, Inc.)request for information
Invisible Structures, Inc. video of Slopetame2
2015-02-13T00:00:00+00:00Z
(Invisible Structures, Inc.)request for information
Invisible Structures, Inc. video of Draincore2
2015-02-13T00:00:00+00:00Z
(Invisible Structures, Inc.)request for information
Invisible Structures, Inc. video of Beachrings2
2015-02-13T00:00:00+00:00Z
(Invisible Structures, Inc.)request for information
Invisible Structures, Inc. video of Porous Pavements SpecWizard from Invisible Structures
2015-02-05T00:00:00+00:00Z
(Invisible Structures, Inc.)request for information