The DSI-HS10B Hose Stream Rated Smoke and Fire Curtain incorporates the cutting-edge technology of our UL 10D curtain products but with the advantage of being code compliant in any fire wall rated up to 3 hours.
With a UL10B 3-hour fire rating, the DSI-HS10B Fire Curtain can be used in fire walls and fire barrier walls as a replacement solution to traditional Coiling Steel Fire doors.
The assembly is comprised of a proprietary multi layered fire rated fiberglass/stainless steel fabric wound around a roller which is encased in a compact head box that is typically installed above the ceiling with side guides that are buried in the wall. This makes the system virtually invisible until activated.
Features:
Applications Include: Fire Wall Openings, Areas of Safe Refuge, Egress Stairwells & Other Large Openings Found in Garages.
UL 10B - Standard for Safety - Fire Tests of Door Assemblies
Hose Stream Rated for Up To 180 Minutes.
UL 1784 - Smoke Air Leakage Test of Door Assemblies
Meets Local & National Codes for Smoke Containment & Fire Separation
Cost Savings to Traditional Metal Coiling Overhead Coiling Doors
Vertical & Horizontal Acting with Custom Sizes
Creates Open Space for Your Building Design.
Compact Design, With Low Headroom Requirements, Almost Completely Hidden.
Lightweight, Requires Minimal Structural Support.
Egress Option with A Push to Raise Button Located on Both Sides of The System.
Battery Backup System, Fail Safe System with Automatic Reset








