X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Electric Make-Up Air & Boilers
CONTACT INFO
2150 W. River St. P. O. Box 538
Monticello
, MN
55362
Toll Free:
800-922-4138
Phone:
763-295-4138
electromn.com
EMAIL
Request for information
Electro Industries, Inc.
Contact Us / RFI
DOWNLOADS
CAD Drawings
Specs
Electro Industries, Inc.
>
PRODUCT
>
Duct Heaters
Duct Heaters
Electro Industries manufacturers a complete line of electric duct heaters with various physical sizes and KW/Btu/h outputs.
- Hide Gallery
CAD
Specs
CAD Drawings for Duct Heaters
Electric Make-Up Air/Boost Heaters and Duct Heaters
Electric Duct Heater, EM-WE1025H - EA905
download:
DWG
view:
PDF
Electric Duct Heater, EM-WE1025L - EA906
download:
DWG
view:
PDF
Electric Duct Heater, EM-WE1535H - EA907
download:
DWG
view:
PDF
Electric Duct Heater, EM-WE1535L - EA908
download:
DWG
view:
PDF
Electric Duct Heater, EM-WE2035H - EA909
download:
DWG
view:
PDF
Electric Duct Heater, EM-WE2035L - EA910
download:
DWG
view:
PDF
Electric Make-Up Air/Boost Heater, EM-WC0515H - EA901
download:
DWG
view:
PDF
Electric Make-Up Air/Boost Heater, EM-WC0515L - EA902
download:
DWG
view:
PDF
Electric Make-Up Air/Boost Heater, EM-WC1025H - EA903
download:
DWG
view:
PDF
Electric Make-Up Air/Boost Heater, EM-WC1025L - EA904
download:
DWG
view:
PDF
Electric Make-Up Air/Boost Heater, EM-WM1134H - EA913
download:
DWG
view:
PDF
Electric Make-Up Air/Boost Heater, EM-WM153(5,6)L - EA914
download:
DWG
view:
PDF
Electric Make-Up Air/Boost Heater, EM-WM2035L - EA915
download:
DWG
view:
PDF
Electric Make-Up Air/Boost Heater 1kW, EM-WX01-120-1-06 - EA916
download:
DWG
view:
PDF
Electric Make-Up Air/Boost Heater 2.5kW-5kW, EM-WX(02/05)-240-1-08 - EA917
download:
DWG
view:
PDF
Electric Make-Up Air/Boost Heater 10kW, EM-WX10-240-1-10 - EA918
download:
DWG
view:
PDF
Specifications for Duct Heaters
23 52 00
Heating Boilers and Accessories
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - CAN
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
23 82 00
Electric Make-Up Air and Duct Boost Heaters
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - CAN
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW