Rated 5 based on 1 product reviews
Tie Down

Metal Fabrication

CONTACT INFO
EMAIL
Request for informationTie Down Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Tie Down's Iron Root Double Head Manufactured Home Earth Anchors are expertly designed to deliver exceptional anchoring performance, specifically tailored for uplift and frame tie applications. Featuring a double-headed configuration, these anchors ensure robust attachment for both sidewall and I-beam connections. This innovative design opens doors to a variety of strapping and attachment options, including slotted bolts. The double-headed nature of these anchors facilitates the use of two bolts, enhancing their structural integrity. The plates are positioned in front of the Iron Root anchors, making them ideal for frame attachment in wind zones 2 and 3, providing reliable security against lateral forces. This design offers remarkable versatility across different wind zones, offering the necessary adaptability to varying conditions. With a 6 in. or 7 in. helix, these anchors are engineered to provide optimal grip and stability in the soil. They are specifically engineered for use within soil classes 4A and 4B, ensuring a dependable anchoring solution for various ground conditions.

- Hide Gallery
Earth Anchors: Iron Root Double Head Single Helix Manufactured Home Earth Anchors

Specifications for Earth Anchors: Iron Root Double Head Single Helix Manufactured Home Earth Anchors - 59080/81, 59085,59094, 59099
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Earth Anchors: Iron Root Double Head Single Helix Manufactured Home Earth Anchors - 59080/81, 59085,59094, 59099
Videos for Earth Anchors: Iron Root Double Head Single Helix Manufactured Home Earth Anchors - 59080/81, 59085,59094, 59099
Tie Down video of Penetrator Fall Device Pull Testing
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Wall Jacks
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Base comparison drop Test
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ergo Roof Shingle Stripper
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Rail Fall Protection
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Xi2 Foundation System Installation
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Guardrails by Tie Down
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Manufactured Housing “How Anchors are Made”
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Anchor Installation for Manufatured Homes
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Transforming High-Rise Safety: The WebRail System's Impact on Major Construction Projects
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ultimate Durability Test: Opening and Closing Our New Hatch Mate 7000+ Times!
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Certifications for Earth Anchors: Iron Root Double Head Single Helix Manufactured Home Earth Anchors - 59080/81, 59085,59094, 59099