Rated 5 based on 1 product reviews
NewTechWood America Inc.

Composite Decking, Siding, Deck Tiles, Railings

CONTACT INFO
EMAIL
Request for informationNewTechWood America Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon

Everluxcart-plus

Everlux XXL-7MM-Series is the premium interior flooring solution for both residential and commercial spaces. Made with composite materials and designed for durability, this floor delivers the perfect blend of functionality and style.

Colors:
Grizzly Bear Brown, Camel Cedar, Sidewinder Sand, Elephant Gray,Clamshell Gray, Mongose Taupe

Accessories:
Quarter Round (7'10-1/2''x3/4'') 0.9lb/pc

End Molding (7''10-1/2' 'x 2''x5/16'') 1.48 lb/pc

T-Molding (7"10-1/2 x 2 x 5/16'') 1.48 lb/pc

Stair Tread (4'7/16 x 11-1316''x1'') 7.32 lb/pc


Revit BIM Files for Everlux

Flooring: Interior

Materials: Flooring and Wall Panel

Specifications for Everlux
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Everlux
Videos for Everlux
NewTechWood America Inc. video of NewTechWood Siding Vertical Installation Guide
2019-08-20T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood Quick Deck Deck Tiles Garage Installation
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood Deck Tile Patterns
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood - Using Quick Deck Deck Tiles to Cover an Old Deck!
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood Natruale Deck Tiles - Time Lapse
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood Naturale Composite Deck Tiles - So Easy A Kid Can Do It!
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood Ultrashield Naturale Composite Decking Full Installation Guide
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood - Introducing Ultrashield Naturale Composite Decking
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood- Introducing Ultrashield Naturale Composite Deck Tiles
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood Hemisphere Composite Railing Installation Video
2021-01-14T00:00:00+00:00Z
(NewTechWood America Inc.)request for information
NewTechWood America Inc. video of NewTechWood Hemisphere Stair Railing Installation Guide
2021-01-14T00:00:00+00:00Z
(NewTechWood America Inc.)request for information