Rated 5 based on 1 product reviews
Sika Corporation - Roofing

Commercial Roofing Systems

CONTACT INFO
EMAIL
Request for informationSika Corporation - Roofing Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon
WARRANTY

For Warranty Information Click Here

Sikalastic RoofPro and RoofCoat recover solutions are an excellent choice to extend the life of your building's existing roofing system. Bring value back to your roof while saving with a recover project. A simple cleaning, priming, and coating can extend the roof life for up to 20 years with RoofCoat or up to 25 years with a fully reinforced RoofPro System. A RoofCoat system is a locally reinforced recover, and the fully reinforced RoofPro system recover can provide a building owner with a true new roofing membrane system. These systems are fully adhered, fully reinforced and fully conformed to the existing roof surface. Once installed the RoofPro systems offer the building owner a sustainable solution to recoat at the end of the warranty term. Why pay for tearing off the existing system when you can save money and keep your building watertight with a roof recover?

System Benefits:

  • Extension of roof life up to 25 years with RoofPro

  • Extension of roof life up to 20 years with RoofCoat

  • Easy to apply

  • Fully adheres to substrate

  • Suitable for many different roof structures and a multitude of substrates

  • Added weight of less than 1lb per square foot

  • Available in reflective white, standard colors, and custom colors

- Hide Gallery
Existing Roof Recover

Catalogs for Existing Roof Recover
Videos for Existing Roof Recover
Sika Corporation - Roofing video of Sarnafil G 410 SA Membrane - Portland, OR
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information
Sika Corporation - Roofing video of Rogers Centre - Toronto, Canada
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information
Sika Corporation - Roofing video of Sika SolaRoof Video
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information
Sika Corporation - Roofing video of Sustainable Roofing Part 2- An Interview with Jay Thomas, Marketing Director of Sika Sarnafil
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information
Sika Corporation - Roofing video of Sustainable Roofing Part 1- An Interview with Jay Thomas, Marketing Director of Sika Sarnafil
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information
Sika Corporation - Roofing video of Sarnafil G 410 SA Flashing vs. Solvent-Based Adhesives
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information
Sika Corporation - Roofing video of Sika Sarnafil Reaches Higest Possible Certification
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information
Sika Corporation - Roofing video of Sika Roofing Sustainability Promise
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information
Sika Corporation - Roofing video of More Value, Less Impact
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information