Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773-341-3030
Continuing Education Logo
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

MIFAB® F1320-TFB Series lacquered cast iron floor drain with anchor flange, standard 1" (25) thick, 9" (235) round, (specify material finish) tractor grate, and “True-Fit" sediment bucket designed so that grate cannot be set unless the sediment bucket is in position.

 

- Hide Gallery
F1320-C-TFB Drain with 9" Adjustable Tractor Grate/Sediment Bucket

Revit BIM Files for F1320-C-TFB Drain with 9" Adjustable Tractor Grate/Sediment Bucket

F1320 C-TFB

CAD Drawings for F1320-C-TFB Drain with 9" Adjustable Tractor Grate/Sediment Bucket
F1320-C-TFB
download:view:
Specifications for F1320-C-TFB Drain with 9" Adjustable Tractor Grate/Sediment Bucket
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for F1320-C-TFB Drain with 9" Adjustable Tractor Grate/Sediment Bucket
Videos for F1320-C-TFB Drain with 9" Adjustable Tractor Grate/Sediment Bucket
MIFAB, Inc. video of MI-GARD Floor Drain Trap seal
2021-02-12T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB Area Drains
2021-02-12T00:00:00+00:00Z
(MIFAB, Inc.)request for information