Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773-341-3030
Continuing Education Logo
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

MIFAB® F1430C Series lacquered cast iron floor drain with anchor flange, cast iron clamp ring with primary and secondary weepholes for waterproofing membrane, adjustable collar with deep sump body, and standard 1" (25) thick, 7 3/4" x 7 3/4" (197 x 197) square, (specify material finish) tractor grate.

 

- Hide Gallery
F1430C Drain with 8" Adjustable Tractor Grate/Deep Sump

Revit BIM Files for F1430C Drain with 8" Adjustable Tractor Grate/Deep Sump

F1430 C

CAD Drawings for F1430C Drain with 8" Adjustable Tractor Grate/Deep Sump
F1430-C
download:view:
Specifications for F1430C Drain with 8" Adjustable Tractor Grate/Deep Sump
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for F1430C Drain with 8" Adjustable Tractor Grate/Deep Sump
Videos for F1430C Drain with 8" Adjustable Tractor Grate/Deep Sump
MIFAB, Inc. video of MI-GARD Floor Drain Trap seal
2021-02-12T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB Area Drains
2021-02-12T00:00:00+00:00Z
(MIFAB, Inc.)request for information