Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773-341-3030
Continuing Education Logo
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

MIFAB® F1540 Series lacquered cast iron floor drain with anchor flange, 20" (508) diameter fixed, heavy duty membrane collar with weepholes and standard 1" (25) thick, 12" (305) round, (specify material finish) tractor grate.

 

- Hide Gallery
F1540 Drain with 12" Heavy Duty Tractor Grate/Deep Sump and Heavy Duty Membrane Collar

Revit BIM Files for F1540 Drain with 12" Heavy Duty Tractor Grate/Deep Sump and Heavy Duty Membrane Collar

F1540

CAD Drawings for F1540 Drain with 12" Heavy Duty Tractor Grate/Deep Sump and Heavy Duty Membrane Collar
F1540
download:view:
Specifications for F1540 Drain with 12" Heavy Duty Tractor Grate/Deep Sump and Heavy Duty Membrane Collar
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for F1540 Drain with 12" Heavy Duty Tractor Grate/Deep Sump and Heavy Duty Membrane Collar
Videos for F1540 Drain with 12" Heavy Duty Tractor Grate/Deep Sump and Heavy Duty Membrane Collar
MIFAB, Inc. video of MI-GARD Floor Drain Trap seal
2021-02-12T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB Area Drains
2021-02-12T00:00:00+00:00Z
(MIFAB, Inc.)request for information