Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

F1910 Stabilizing Plate with Flange for A1 Bodiescart-plus

MIFAB® F1910 Series floor drain stabilization plate manufactured out of 16 gauge galvanized, acid resistant, epoxy coated steel. The plate is 8" in diameter by 1 1/2" high with a variable pipe opening, three support stud holes, three nail holes, three pieces of 5/16" diameter x 12" long threaded support rods and a 20" wide flange.

 


Specifications for F1910 Stabilizing Plate with Flange for A1 Bodies
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for F1910 Stabilizing Plate with Flange for A1 Bodies
Videos for F1910 Stabilizing Plate with Flange for A1 Bodies
MIFAB, Inc. video of Faster, Smarter Drainage | MIFAB's Step by Step Trench Drain Installation Guide.
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB's Glass-Fiber Reinforced Polyester (GRP) Trench Drain Systems
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of M-500 Pressure Drop Activated Trap Seal Primer
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MI-GARD Floor Drain Trap Seal
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Mifab Quick Hub Job Site Installation Video 2024
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Shift + Lift Water Closet Carrier Offset Kit
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of HydroMax Siphonic Roof Drain System Demon
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MC 41 Concealed Arm Carrier
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB's Chicago Warehouse
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Stainless Steel Strainers
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of RoofGuard Video
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of PVC Floor Sinks
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of R1200 ES
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB Stainless Steel Floor Sink Top Assemblies Key Features
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB University Interceptors Product Training
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB University Product Training: Roof Drains
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB University Product Training: Cleanouts
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB Universal A1 Body Key Features
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB F1100 Floor Drains Key Features
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB Modular A1 Body Key Features
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB Area Drain Key Features
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of RTS Installation
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB University Product Training: MC-14 & MC-15 Fixture Carriers
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB University Product Training: Upright and Plate Carriers
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB University Product Training: MC 10 & MC 12 Carriers
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB University Product Training: Wall Hydrants
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB MC-10 Fixture Carriers Key Features
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB MR-500-NPB Key Features
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MC-10/MC-41 Installation Video
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB MI-GARD Key Features
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of HydroMax Animation
2026-06-11T00:00:00+00:00Z
(MIFAB, Inc.)request for information