Rated 5 based on 1 product reviews
Fabreeka

Shock Control and Vibration Isolation

CONTACT INFO
EMAIL
Request for informationFabreeka Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Fabcel pads have been used for over 60 years for mounting machinery and sensitive equipment where absorption of impact shock or isolation of transmitted vibration is desired.

These vibration damping pads are manufactured from nitrile rubber in a range of types and thicknesses that allows for optimal loading and isolator performance. The unique cell geometry, namely that of a waffle pad, on these Fabcel vibration isolation products is specifically designed to maintain the proper shape factor for the pads when under load. This feature allows Fabcel pads to support more load than other rubber pads of the same size and thickness.

Fabcel material is available as isolation washers and OEM parts that are cut to size and bonded, if needed, to achieve the proper thickness based on the application and isolation requirement.

Even higher damping rate with Fabcel B30
To minimize rebound and to reduce vibration near resonance, Fabcel B30 is a unique Fabcel product specifically designed to provide a higher damping of 15% compared to the standard Fabcel pads and their damping rate of 6%. Types of applications where Fabcel B30 has been effective are washing machines with their changing RPMs, grinders with random vibration and other industrial equipment where vibration needs to be decoupled from the supporting floor or other structure.

Key Features/Benefits

  • Accommodates loads up to 300 psi

  • Vertical natural frequency as low as 5.0 Hz

  • Horizontal natural frequency as low as 3.0 Hz

  • Standard Fabcel pads have a damping rate of 6%

  • Fabcel B30 pads have a damping rate of 15%

  • Effective temperature range is -20°F to 150°F

  • High energy storage rate per unit volume

  • Impervious to most oils, steam, water, mildew and brine

- Hide Gallery
Fabcel® Pad

Catalogs for Fabcel® Pad
Videos for Fabcel® Pad
Fabreeka video of Shock Vs Vibration | Fabreeka's Vibration 101
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of How Does Vibration Isolation Work?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of 4 FAQs of PAL Isolators
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of What is Deflection?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus - Your Motion. Our Solution.
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus Fabreeka Video for HD Viewing COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Fabreeka Shock and VIbration Final COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information