Rated 5 based on 1 product reviews
Masonry Technology, Inc.

Rainscreens, Weeps and Moisture Management

CONTACT INFO
EMAIL
Request for informationMasonry Technology, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Fire-Rated Rainscreen Drainage Plane - Sure Cavity Stucco Lath®cart-plus

The MTI Advantage

  • Unobstructed Drainage - Complete System Sure Cavity Stucco Lath™ Conforms to ASTM E84, Class A / Class 1

  • Labor-Saving - Cuts Install Time by 50%

  • Unobstructed Drainage - Complete System

  • Vapor Permeable for Full Ventilation

  • Resists Compression, Reduces Waviness

  • Over 6 Times Lighter Than Metal Lath

  • Does Not Rust

  • 20 Year Warranty


CAD Drawings for Fire-Rated Rainscreen Drainage Plane - Sure Cavity Stucco Lath®
01ST10WD002 - Three Coat Stucco Run to Grade with Foundation Waterproofing with Sure Cavity or Gravity Cavity
download:view:
01ST12SS001 - Three Coat Stucco Horizontal Control Joint with Fire-Rated Sure Cavity
download:view:
01ST12SS002 - Three Coat Stucco Vertical Control Joint with Fire-Rated Sure Cavity
download:view:
01ST02SS001 - Three Coat Stucco at Bottom of Wall with Fire-Rated Sure Cavity
download:view:
01ST03SS001 - Three Coat Stucco at Window Head with Fire-Rated Sure Cavity
download:view:
01ST05SS001 - Three Coat Stucco at Top of Wall with Fire-Rated Sure Cavity
download:view:
01ST12SS003 - Three Coat Stucco Expansion Joint with Fire-Rated Sure Cavity
download:view:
01ST10WD001 - Three Coat Stucco Run to Grade No Foundation Waterproofing with Fire-Rated Sure Cavity or Gravity Cavity
download:view:
01ST05WD001 - Three Coat Stucco to Top Vented Wall Stopped at Soffit with Sure Cavity or Gravity Cavity
download:view:
01ST05WD002 - Three Coat Stucco to Top Vented Wall Stopped at Soffit with Sure Cavity Stucco Lath
download:view:
01ST02WD001 - Three Coat Stucco at Bottom of Wall with Sure Cavity or Gravity Cavity
download:view:
01ST12WD005 - Three Coat Stucco Vertical Control Joint with Sure Cavity Stucco Lath
download:view:
01ST03WD001 - Three Coat Stucco at Window Head with Sure Cavity or Gravity Cavity
download:view:
01ST03WD002 - Three Coat Stucco at Window Head with Sure Cavity Stucco Lath
download:view:
01ST12WD006 - Three Coat Stucco Expansion Joint with Sure Cavity Stucco Lath
download:view:
01ST02WD002 - Three Coats at Bottom of Wall with Sure Cavity Stucco Lath
download:view:
01ST10WD004 - Three Coat Stucco Run to Grade with Foundation Waterproofing with Sure Cavity Stucco Lath
download:view:
01ST10WD003 - Three Coat Stucco Run to Grade No Foundation Waterproofing with Sure Cavity Stucco Lath
download:view:
01TS05SS001 - Thin Stone Veneer to Top Vented Wall Stopped at Soffit with Fire-Rated Sure Cavity
download:view:
01ST12WD001 - Three Coat Stucco Horizontal Control Joint with Sure Cavity or Gravity Cavity
download:view:
01ST12WD002 - Three Coat Stucco Vertical Control Joint with Sure Cavity or Gravity Cavity
download:view:
01ST12WD004 - Three Coat Stucco Horizontal Control Joint with Sure Cavity Stucco Lath
download:view:
01ST12WD003 - Three Coat Stucco Expansion Joint with Sure Cavity or Gravity Cavity
download:view:
01TR02WD002 - Thin Stone Veneer at Bottom of Wall with Sure Cavity Stucco Lath
download:view:
01TS03SS001 - Thin Stone Veneer at Window Head with Fire-Rated Sure Cavity
download:view:
01TS10WD002 - Thin Stone Veneer Run to Grade Over Foundation Waterproofing with Sure Cavity or Gravity Cavity
download:view:
01TS10WD001 - Thin Stone Veneer Run to Grade No Foundation Waterproofing with Sure Cavity or Gravity Cavity
download:view:
01TS10WD004 - Thin Stone Veneer Run to Grade Over Foundation Waterproofing with Sure Cavity Stucco Lath
download:view:
01TS05WD001 - Thin Stone Veneer to Top Vented Wall Stopped at Soffit with Sure Cavity or Gravity Cavity
download:view:
01TS10WD003 - Thin Stone Veneer Run to Grade No Foundation Waterproofing with Sure Cavity Stucco Lath
download:view:
01TS05WD002 - Thin Stone Veneer to Top Vented Wall Stopped at Soffit with Sure Cavity Stucco Lath
download:view:
01TR02WD001 - Thin Stone Veneer at Bottom of Wall with Sure Cavity or Gravity Cavity
download:view:
01TS03WD001 - Thin Stone Veneer at Window Head with Cure Cavity or Gravity Cavity
download:view:
Specifications for Fire-Rated Rainscreen Drainage Plane - Sure Cavity Stucco Lath®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Fire-Rated Rainscreen Drainage Plane - Sure Cavity Stucco Lath®
Masonry Technology, Inc. video of Moisture Flow Test in Thin Veneer Walls
2016-06-30T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Trash Mortar Diverter Installation - Prevents Trash Mortar Buildup Behind Stone and Brick Veneers
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Sure Cavity Rainscreen Drainage Plane with "True Channel" Technology
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Moisture Diverter - Top of Window and Door Moisture Management
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of L + R Weep Screed and Deflector - Weep Thin Veneer Walls
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Rainscreens: 5 Things You Need To Know to Protect your Walls
2017-02-17T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Window Drainage Plane - Bottom of Window Drainage
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of How to Install Thin Stone with a Rainscreen - Gravity Cavity Installation Video
2017-04-17T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Siding Rainscreen with Vented Edge Metal Installation
2018-01-09T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Fiber Cement Siding Installation with Rainscreen
2018-01-09T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information