Rated 5 based on 1 product reviews
Cambridge Architectural

Woven Wire Mesh

CONTACT INFO
EMAIL
Request for informationCambridge Architectural Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Open Area78%
Weight in SS0.80 lbs/sq. ft.3.91 kg/m2
Thickness0.162"4.11mm
Max. Width120''3.05m
Max Length100'30.48m
Width Tolerance+/- 0.75"+/- 19mm
Length Tolerance+/- 0.5"+/- 13mm



Request a Sample

- Hide Gallery
Flexible Mesh

Flexible Mesh  

Biscayne  
1

Revit BIM Files for Flexible Mesh - Biscayne

Woven Wire Mesh: Architectural: Catalina Operable Curtain

Woven Wire Mesh: Architectural: DORAL Interior Screen

Woven Wire Mesh: Architectural: MOHAVE Interior Screen

Woven Wire Mesh: Architectural: Severn Vertical Fin System

Woven Wire Mesh: Architectural: Magothy Parking Screen

CAD Drawings for Flexible Mesh - Biscayne
Severn Vertical Fin System
download:view:
Doral Interior Screen - Wall
download:view:
Catalina Curtain - 1
download:view:
Doral Interior Screen
download:view:
Mohave Interior Partition - 2
download:view:
Catalina Curtain - 2
download:view:
Mohave Interior Partition - 1
download:view:
Magothy Parking Screen - Concrete Attachment
download:view:
Magothy Parking Screen - Steel Attachment
download:view:
Potomac Exterior Tensioned Mesh Infill Panel - 2
download:view:
Potomac Exterior Tensioned Mesh Infill Panel - 1
download:view:
Specifications for Flexible Mesh - Biscayne
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Flexible Mesh - Biscayne
Videos for Flexible Mesh - Biscayne
Cambridge Architectural video of Western Oregon University Health and Wellness Center
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of Steel River Playhouse
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of DART BRIDGE
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of Yale-New Haven Hospital Parking Garage
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of Cotton Bowl - Dallas, Texas
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of Awty International School
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of The Salvation Army: Kroc Center, Phoenix
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of GTECH Building Parking Garage, Providence, RI
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of Reservoir Woods Parking Garage
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of University of Oregon Ford Alumni Center
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information