X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Counter Supports and Shelving Systems
CONTACT INFO
254 Turnpike Rd.
Westborough
, MA
01581
Toll Free:
800-826-6006
Phone:
781-455-8700
rakks.com
EMAIL
Request for information
Rakks Architectural Shelving and Hardware
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
PRODUCT SELECTION RESOURCES
Catalogs
Videos
Green Reports
SOCIAL
Rakks Architectural Shelving and Hardware
>
PRODUCT
>
Floating Shelves
Floating Shelves
Features
Lightweight display shelves up to 12" deep.
Options for adjustable or fixed shelves.
Choice of materials and finishes.
Invisible hardware for a clean, modern look.
- Hide Gallery
BIM
CAD
Specs
Catalogs
Videos
Revit BIM Files for Floating Shelves
Shelving: Shelf Support Brackets - Floating
CAD Drawings for Floating Shelves
Floating Bracket
download:
DWG
view:
PDF
Specifications for Floating Shelves
10 56 00
Storage Shelving and Support Brackets
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - CAN
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Catalogs for Floating Shelves
Videos for Floating Shelves
Rakks Architectural Shelving and Hardware video of Rakks Spring Compression PL Poles with Rakks Brackets and Optional Universal Bookends
2015-01-26T00:00:00+00:00Z
Rakks Spring Compression PL Poles with Rakks Brackets and Optional Universal Bookends
(Rakks Architectural Shelving and Hardware)
request for information
Rakks Architectural Shelving and Hardware video of Rakks Threaded Compression Poles (PC2, PC4, PD6) with Rakks L-Brackets
2015-01-26T00:00:00+00:00Z
Rakks Threaded Compression Poles (PC2, PC4, PD6) with Rakks L-Brackets
(Rakks Architectural Shelving and Hardware)
request for information
Rakks Architectural Shelving and Hardware video of Rakks Universal Brackets
2015-01-26T00:00:00+00:00Z
Rakks Universal Brackets
(Rakks Architectural Shelving and Hardware)
request for information
Rakks Architectural Shelving and Hardware video of Rakks Tray Brackets
2015-01-26T00:00:00+00:00Z
Rakks Tray Brackets
(Rakks Architectural Shelving and Hardware)
request for information
Rakks Architectural Shelving and Hardware video of Rakks Aria Brackets
2015-01-26T00:00:00+00:00Z
Rakks Aria Brackets
(Rakks Architectural Shelving and Hardware)
request for information
Rakks Architectural Shelving and Hardware video of Rakks Brackets
2015-01-26T00:00:00+00:00Z
Rakks Brackets
(Rakks Architectural Shelving and Hardware)
request for information
Rakks Architectural Shelving and Hardware video of Rakks Wall Mounted Standards with Rakks Brackets
2013-12-30T00:00:00+00:00Z
Rakks Wall Mounted Standards with Rakks Brackets
(Rakks Architectural Shelving and Hardware)
request for information