Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773-341-3030
Continuing Education Logo
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

MIFAB® FS1520 Series 8" x 8" x 6" deep cast iron floor area and indirect sanitary waste drain complete with white acid resistant porcelain enamel coated interior and loose set grate. Anti-splash aluminum dome strainer included.

- Hide Gallery
FS1520 Floor Area and Indirect Sanitary Waste Drain 8" x 8" x 6"

Revit BIM Files for FS1520 Floor Area and Indirect Sanitary Waste Drain 8" x 8" x 6"

FS 1520

CAD Drawings for FS1520 Floor Area and Indirect Sanitary Waste Drain 8" x 8" x 6"
FS1520
download:view:
Specifications for FS1520 Floor Area and Indirect Sanitary Waste Drain 8" x 8" x 6"
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for FS1520 Floor Area and Indirect Sanitary Waste Drain 8" x 8" x 6"