Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773-341-3030
Continuing Education Logo
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

MIFAB® FS1920-FL Series 12" x 12" x 6" deep 16 gauge, All Type 304 (CF8) stainless steel sanitary floor area and indirect waste drain complete with cast stainless steel secured rim and grate with allen key vandal proof stainless steel screws, stainless steel anchor flange with weepholes and anti-splash dome strainer.

- Hide Gallery
FS1920-FL Floor Area and Indirect Sanitary Waste Drain 12" x 12" x 6" with Flange

Revit BIM Files for FS1920-FL Floor Area and Indirect Sanitary Waste Drain 12" x 12" x 6" with Flange

FS 1920 FL

CAD Drawings for FS1920-FL Floor Area and Indirect Sanitary Waste Drain 12" x 12" x 6" with Flange
FS1920-FL
download:view:
Specifications for FS1920-FL Floor Area and Indirect Sanitary Waste Drain 12" x 12" x 6" with Flange
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for FS1920-FL Floor Area and Indirect Sanitary Waste Drain 12" x 12" x 6" with Flange