Rated 5 based on 1 product reviews
Fusion Air Lighting Partners

HVAC and Lighting Integration

CONTACT INFO
EMAIL
Request for informationFusion Air Lighting Partners Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
Instagram icon
LinkedIn icon

The Fusion Air 6-inch Straight Downlight with Integrated Air Diffusion is a groundbreaking product that seamlessly combines state-of-the-art lighting technology with effective air distribution.

The Fusion Air 6-Inch Straight Downlight is a cutting-edge LED recessed fixture designed to provide both superior lighting and efficient air distribution. Perfect for modern architectural spaces, this innovative product integrates seamlessly into any ceiling, offering high-performance illumination and advanced air diffusion capabilities. Ideal for residential, commercial, and industrial applications, this downlight ensures optimal comfort and energy efficiency.

Product Specifications:

Intended Use: New construction
Construction Material: Aluminum diffuser
Input Voltage: 120V/60Hz
Input Power: 14W
Lumens: 1200
Lamp Life: 50,000 hours
Color Temperature Options: 5CCT (2700K, 3000K, 3500K, 4000K, 5000K)
Beam Angle: 120°
Color Trim Options: White, Black, Custom Colors




- Hide Gallery
Fusion Air 6-inch Straight Downlight with Integrated Air Diffusion

Specifications for Fusion Air 6-inch Straight Downlight with Integrated Air Diffusion
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Fusion Air 6-inch Straight Downlight with Integrated Air Diffusion
Fusion Air Lighting Partners video of Comfylight ENERGYm
2023-07-13T00:00:00+00:00Z
(Fusion Air Lighting Partners)request for information
Fusion Air Lighting Partners video of Comfylight Video
2023-07-13T00:00:00+00:00Z
(Fusion Air Lighting Partners)request for information
Fusion Air Lighting Partners video of 70CFM
2023-07-13T00:00:00+00:00Z
(Fusion Air Lighting Partners)request for information