Rated 5 based on 1 product reviews
Gemini Inc.

Dimensional Letters, Logos and Architectural Plaques

CONTACT INFO
103 Mensing Way
Cannon Falls, MN 55009
Toll Free: 800-538-8377
Phone: 507-263-3957
EMAIL
Request for informationGemini Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

GemLite dimensional letters and logos offer cost-effective creative possibilities to help maximize your creativity and your image. Made from UV-stable, non-petroleum based, renewable CAB plastic and UL-certified for LED lighting, this line offers affordable, long-lasting quality and a host of standard or customizable options.


Now, with the introduction of Mini GemLites, you can go down to 6" in letter size to add a tagline or sub-line to the main signage. Like all Gemini products, GemLite formed plastic letters are backed by a lifetime warranty. UL-certified LED lights and power supplies come with a four-year manufacturer's warranty.


Request a Printed Catalog



- Hide Gallery
GemLite® Formed Channel Letters

Revit BIM Files for GemLite® Formed Channel Letters

Signage Letters: Formed Plastic

CAD Drawings for GemLite® Formed Channel Letters

GemLeaf Letters & Logos  

GLEA10 Stud mount Rev 01 30 15
download:view:
Specifications for GemLite® Formed Channel Letters
10 14 00
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for GemLite® Formed Channel Letters
Videos for GemLite® Formed Channel Letters
Gemini Inc. video of Company Overview
2019-06-20T00:00:00+00:00Z
(Gemini Inc.)request for information
Gemini Inc. video of Experiential Design with Gemini:
2019-06-20T00:00:00+00:00Z
(Gemini Inc.)request for information
Gemini Inc. video of Gemini Fabricated Metal Capabilities
2019-06-20T00:00:00+00:00Z
(Gemini Inc.)request for information
Gemini Inc. video of Gemini Formed Plastic Capabilities
2019-06-20T00:00:00+00:00Z
(Gemini Inc.)request for information
Gemini Inc. video of Gemini's Chrome Finish on Formed Plastic
2013-09-12T00:00:00+00:00Z
(Gemini Inc.)request for information
Gemini Inc. video of Starting a New Signage Project
2019-03-10T00:00:00+00:00Z
(Gemini Inc.)request for information
Gemini Inc. video of University of Notre Dame Stadium Case Study
2019-06-20T00:00:00+00:00Z
(Gemini Inc.)request for information