X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
USA-Made Fire-Rated Glass & Framing
CONTACT INFO
100 N. Hill Dr. Suite 12
Brisbane
, CA
94005
Toll Free:
888-653-3333
Phone:
415-822-4222
safti.com
EMAIL
Request for information
SAFTIFIRST
Contact Us / RFI
PRODUCT SELECTION RESOURCES
Catalogs
Videos
Projects
CE Courses
Green Reports
SOCIAL
SAFTIFIRST
>
PRODUCT
>
GPX Architectural Series - Fire Resistive Openings
GPX Architectural Series - Fire Resistive Openings
Features
20 to 45 minute fire resistive openings.
Limited to 25% of the total wall area due to radiant heat concerns.
Tested to NFPA 257, Fire Tests for Window Assemblies.
- Hide Gallery
Catalogs
Videos
Catalogs for GPX Architectural Series - Fire Resistive Openings
Videos for GPX Architectural Series - Fire Resistive Openings
SAFTIFIRST video of CBS News Report: The Dangers of Wired Glass
2015-05-21T00:00:00+00:00Z
CBS News Report: The Dangers of Wired Glass
(SAFTIFIRST)
request for information
SAFTIFIRST video of SAFTI FIRST Fire Rated Glass Products
2015-05-21T00:00:00+00:00Z
SAFTI FIRST Fire Rated Glass Products
(SAFTIFIRST)
request for information
SAFTIFIRST video of Specialty Tempered Glass Impact Test
2015-05-21T00:00:00+00:00Z
Specialty Tempered Glass Impact Test
(SAFTIFIRST)
request for information
SAFTIFIRST video of What's Fire Rated Glass?
2015-05-21T00:00:00+00:00Z
What's Fire Rated Glass?
(SAFTIFIRST)
request for information
SAFTIFIRST video of Wired Glass Impact Test
2015-05-21T00:00:00+00:00Z
Wired Glass Impact Test
(SAFTIFIRST)
request for information
SAFTIFIRST video of GPX Video V2
2015-05-21T00:00:00+00:00Z
GPX Video V2
(SAFTIFIRST)
request for information
SAFTIFIRST video of SAFTI FIRST Company Overview
2018-03-23T00:00:00+00:00Z
SAFTI FIRST Company Overview
(SAFTIFIRST)
request for information